• Couplings
  • Slit Type

MSXP-C-W-SP

Coupling for Vacuum Variable Capacitor - Slit Type (PEEK) - Clamping Type

  • Zero Backlash
  • Electrical Insulation
  • Made of PEEK

Dimension Drawing

MSXP-C-W-SPCoupling for Vacuum Variable Capacitor寸法図

Specs/CAD

Part Number ALWFGM D1 D2 Screw Tightening
Torque (N・m)
Price
(USD)
CAD Add to Cart
MSXP-25C-W40-5-6.35-SP3 25 11.4 40 4.5 9 M3 5 6.35 0.6 122.57 CAD Cart

● All products are provided with hex socket head cap screw.

Part Number Rated
Torque*1
(N・m)
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Max. Axial
Misalignment
(mm)
Mass
(g) *2
MSXP-25C-W40-5-6.35-SP3 1.3 6000 1.9×10-6 50 0.3 1.2 ±0.33 23

*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.

Material/Finish

MSXP-C-W-SP
Main Body PEEK (Polyether Ether Ketone)
Hex Socket Head Cap Screw SUSXM7

Structure

MSXP-C-W-SPCoupling for Vacuum Variable Capacitor


Characteristics

  • This is a resin spring coupling with single-piece construction.
  • PEEK superior in physical properties and electrical insulation is adopted.
  • A plate spring formed by a slit allows eccentricity, angular misalignment, and end-play to be accepted.

Property

MSXP-C-W-SP
Zero Backlash
Allowable Misalignment
Electrical Insulation
Allowable Operating Temperature -20℃ to 120℃

Application

High Frequency Power Supply / Matching Box

Precautions for Use

Mounting on a D-cut shaft

As a rule, use round shafts.
If a D-cut shaft is used, excessive load may be applied depending on the mounting position of the D-cut side due to hex socket head cap screw tightening, which may result in damage to the coupling.
When using a D-cut shaft, install it so that the D-cut surface of the shaft does not get caught in the coupling slit as much as possible as shown below.

MSXP-C-W-SPCoupling for Vacuum Variable Capacitor


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time