Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | |||||||
---|---|---|---|---|---|---|---|---|---|
MSXP-36C | 16 | 1.5 | 17000 | 1.8×10-6 | 280 | 0.05 | 0.5 | ±0.1 | 10 |
*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
※ The shaft's slip torque may be smaller than the coupling's rated torque depending on the shaft bore.
*2: These are values with max. bore diameter.Part Number | Standard Bore Diameter D1・D2 | ||||
---|---|---|---|---|---|
MSXP-36C | 10-14 | 12-14 | 14-15 | 15-15 |
●All products are provided with hex socket head cap screw.
●Recommended tolerance for shaft diameters is h6 and h7.
●In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
●For the shaft insertion amount to the coupling, see Mounting/maintenance. ⇒Mounting and Maintenance
Part Number | Standard Bore Diameter D1・D2 |
---|---|
MSXP-36C-10-14 | 10-14 |
12-14 | |
14-15 | |
15-15 | |
MSXP-36C-12-14 | 10-14 |
12-14 | |
14-15 | |
15-15 | |
MSXP-36C-14-15 | 10-14 |
12-14 | |
14-15 | |
15-15 | |
MSXP-36C-15-15 | 10-14 |
12-14 | |
14-15 | |
15-15 |
●All products are provided with hex socket head cap screw.
●Recommended tolerance for shaft diameters is h6 and h7.
●For the shaft insertion amount to the coupling, see Mounting/maintenance. ⇒Mounting and Maintenance
Slip torque
As in the table below, the clamping type MSXP-C has different slip torque according to the bore diameter. Take care during selection.Unit : N・m
Part Number | Bore Diameter (mm) | |||||
---|---|---|---|---|---|---|
6 | 8 | 10 | 12 | 14 | 15 | |
MSXP-25C | 0.5 | 0.6 | 0.7 | |||
MSXP-30C | 0.8 | 1.1 | 1.5 | |||
MSXP-36C | 0.7 | 1.2 | 1.8 | 2.2 |
These are test values based on the conditions of shaft dimensional allowance: h7, hardness: 34-40 HRC, and screw tightening torque of the values described in MSXP-C dimension tables. They are not guaranteed values.
Slip torque changes with usage conditions. Carry out tests under conditions similar to actual conditions in advance.
Material/Finish
MSXP-C | |
---|---|
Main Body | PEEK (Polyether Ether Ketone) |
Hex Socket Head Cap Screw | PEEK (Polyether Ether Ketone) |
PEEK's color may vary depending on the lot or other matters.
Characteristics
- Property
MSXP-C | |
---|---|
Low Particle | ◎ |
Vacuum-supported | ○ |
Low Outgas | ○ |
Heat-resistance | ○ |
Chemical Resistance | ◎ |
Zero Backlash | ◎ |
Allowable Misalignment | ○ |
Electrical Insulation | ◎ |
Cleanroom Specification | ◎ |
Allowable Operating Temperature | -20℃ to 80℃ |
- This is a resin spring coupling with single-piece construction.
- It can be used in an environment or cleanroom where heat resistance and chemical resistance are required, such as FPD manufacturing equipment.
- PEEK superior in physical and chemical properties is adopted. Outgas quantity is extremely low.
- A plate spring formed by a slit allows eccentricity, angular misalignment, and end-play to be accepted.
Application
FPD manufacturing device / Semiconductor manufacturing devicePEEK's Chemical Resistance
Chemical Name | PEEK |
---|---|
10% Hydrochloric Acid | ○ |
10% Sulfuric Acid | ○ |
50% Sulfuric Acid | × |
10% Nitric Acid | ○ |
50% Nitric Acid | × |
50% Hydrofluoric Acid | × |
10% Phosphoric Acid | ○ |
Formic Acid | △ |
10% Acetic Acid | ○ |
Citric Acid | ○ |
Chromic Acid | ○ |
Boric Acid | ○ |
Methyl Alcohol | ○ |
Glycol | ○ |
Ammonia | ○ |
10% Sodium Hydroxide | ○ |
10% Potassium Hydroxide | ○ |
Calcium Hydroxide | ○ |
Hydrogen Sulfide (gas) | ○ |
Sulfur Dioxide | ○ |
Ammonium Nitrate | ○ |
Sodium Nitrate | ○ |
Calcium Carbonate | ○ |
Calcium Chloride | ○ |
Magnesium Chloride | ○ |
Magnesium Sulfate | ○ |
Zinc Sulfate | ○ |
Hydrogen Peroxide | ○ |
This is test data with a specimen used at room temperature (23°C).
PEEK's Physical Properties
Property | Test Method | unit | PEEK |
---|---|---|---|
Tensile Strength | D638 | N/mm2 | 97 |
Tensile Elongation | D638 | % | 65 |
Bending Strength | D790 | N/mm2 | 156 |
Bending Elastic Modulus | D790 | GPa | 4.1 |
Izod Impact Value (with Notch) | D256 | J/m | 94 |
Rockwell Hardness | D785 | R / M Scale | M99 |
Deflection Temperature Under Load (1.82MPa) | D648 | °C | 152 |
Combustibility | UL94 | - | V-0 |
Dielectric Constant (106 Hz) | D150 | - | 3.3 |
Dielectric Loss Tangent (106 Hz) | D150 | - | 0.003 |
Volume Resistivity (x1014) | D257 | Ω·m | 4.9 |
Insulation Breakdown Strength | D149 | MV/m | 17 |
Arc Resistance | D495 | sec | 23 |
Specific Gravity | D792 | - | 1.30 |
Water Absorption (in 23°C Water × 24 h) | D570 | % | 0.500 |
Content by Percentage of Glass Fiber | - | % | 0 |
Analysis of Outgas
Unit : (v/v ppm)
Component | Content | |
---|---|---|
Inorganic Gas | Hydrogen | 500 or Less |
Carbon Monoxide | 500 or Less | |
Carbon Dioxide | 500 or Less | |
Organic Gas | Methane | 5 or Less |
Ethane | 5 or Less | |
Ethylene | 5 or Less | |
Propane | 5 or Less | |
Acetylene | 5 or Less | |
i-Butane | 5 or Less | |
n-Butane | 5 or Less | |
Propylene | 5 or Less |
Both inorganic gas and organic gas are not more than the lower limit of determined amount and are not detected.
- Measurement Method
Inorganic gas----Gas chromatography (TCD)
Organic gas----Gas chromatography (FID) -
Measurement Conditions
Heating temperature----100°C