• Couplings
  • Slit Type

Cleanroom / Vacuum / Heat Resistant Couplings - Slit Type (SUS316L) - Clamping Type

XSTS-C

  • Cleanroom Specification
  • Low Particle
  • chemical resistance

Dimension Drawing

XSTS-CCleanroom / Vacuum / Heat Resistant Couplings - Slit Type (SUS316L) - Clamping Type寸法図

XSTS-CCleanroom / Vacuum / Heat Resistant Couplings - Slit Type (SUS316L) - Clamping Type寸法図

Specs/CAD

Part Number ALWFGM Screw Tightening
Torque (N・m)
Standard Bore Diameter
D1-D2
Price
(USD)
CAD
Download
Add to Cart
XSTS-25C 25 8.5 31 4.25 9 M3 1.5 226.78 CAD Cart
XSTS-32C 32 12 41 6 11 M4 2.5 254.88 CAD Cart
XSTS-40C 40 17 56 8.5 14 M5 4 578.94 CAD Cart
XSTS-50C 50 21 71 10.5 18 M6 8 1,016.34 CAD Cart
XSTS-63C 63 26 90 13 24 M8 16 2,094.19 CAD Cart

Part Number Max. Bore Diameter
(mm)
Rated
Torque*1
(N・m)
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Max. Axial
Misalignment
(mm)
Mass
(g) *2
XSTS-25C 10 2 25000 7.1×10-6 330 0.15 2 ±0.4 78
XSTS-32C 14 3.5 19000 2.7×10-5 850 0.15 2 ±0.5 170
XSTS-40C 18 8 15000 9.0×10-5 1000 0.2 2 ±0.5 370
XSTS-50C 22 15 12000 2.8×10-4 1400 0.2 2 ±0.5 750
XSTS-63C 30 35 10000 8.8×10-4 1800 0.2 2 ±0.5 1400

Part Number Standard Bore Diameter D1・D2
5 6 8 10 11 12 14 15 16 18 19 20 22 24 25 28 30
XSTS-25C - - - - - - - - - - - - -
XSTS-32C - - - - - - - - - - - -
XSTS-40C - - - - - - - - -
XSTS-50C - - - - - - - - -
XSTS-63C - - - - - -

● MST and MWS made of aluminum alloy and SUS303 are available.
●All products are provided with hex socket set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please contact our customer service.
●For the shaft insertion amount to the coupling, see Mounting/maintenance. ⇒Mounting and Maintenance
*1: This is a screw tightening torque when inserting a degreased shaft.


Structure

Clamping Type

XSTS-C XSTS-C XWSS-C
Outside diameter φ25, φ32

XSTS-C/XWSS-C_CCleanroom / Vacuum / Heat Resistant Couplings - Slit Type (SUS316L)

XSTS-C
Outside diameter φ40 - φ63

XSTS-C/XWSS-C_CCleanroom / Vacuum / Heat Resistant Couplings - Slit Type (SUS316L)

XWSS-C XSTS-C XWSS-C

XSTS-C/XWSS-C_CCleanroom / Vacuum / Heat Resistant Couplings - Slit Type (SUS316L)


Material/Finish

XSTS-C
Main Body SUS316L
Shot Blasting
Hex Socket Head Cap Screw SUS316L HiMo

Characteristics

  • Property
XSTS-C XWSS-C
Low Particle
Vacuum-supported
Low Outgas
Heat-resistance
Chemical Resistance
Zero Backlash
High Torque
Allowable Misalignment -
Corrosion Resistance (All S.S.)

◎: Excellent ○: Very good

  • This is an all stainless steel spring coupling with single-piece construction. A slit is inserted into a cylindrical material.
  • Made of SUS316L superior in corrosion resistance.
  • Cleanroom wash/cleanroom packing provided. It is intended for applications that require chemical resistance, such as FPD production equipment and semiconductor devices.
  • High flexibility type XSTS-C and short type XWSS-C are standardized.
  • XSTS-C has a plate spring formed by a slit allows eccentricity, angular misalignment, and end-play to be accepted.

Application

FPD manufacturing device / Semiconductor manufacturing device / Offshore instrument

Precautions for Use

In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
There are sizes where the hex socket head bolt exceeds the outer diameter of the coupling and the rotating diameter is larger than the outer diameter. Please be careful of the interference of coupling. Rotation Diameter

Product List

Click here to see Slit Type

Click here to see Couplings