Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | |||||||
---|---|---|---|---|---|---|---|---|---|
XSTS-25C-5-6 | 10 | 2 | 25000 | 7.1×10-6 | 330 | 0.15 | 2 | ±0.4 | 78 |
● MST and MWS made of aluminum alloy and SUS303 are available.
●All products are provided with hex socket set screws.
● Recommended tolerance for shaft diameters is h6 and h7.
● Bore and keyway modifications are available on request. Please contact our customer service.
*1: This is a screw tightening torque when inserting a degreased shaft.
Characteristics
- Property
XSTS-C | XWSS-C | |
---|---|---|
Low Particle | ◎ | ◎ |
Vacuum-supported | ○ | ○ |
Low Outgas | ○ | ○ |
Heat-resistance | ○ | ○ |
Chemical Resistance | ◎ | ◎ |
Zero Backlash | ◎ | ◎ |
High Torque | ○ | ○ |
Allowable Misalignment | ○ | - |
Corrosion Resistance (All S.S.) | ◎ | ◎ |
- This is an all stainless steel spring coupling with single-piece construction. A slit is inserted into a cylindrical material.
- Made of SUS316L superior in corrosion resistance.
- Cleanroom wash/cleanroom packing provided. It is intended for applications that require chemical resistance, such as FPD production equipment and semiconductor devices.
- High flexibility type XSTS-C and short type XWSS-C are standardized.
- XSTS-C has a plate spring formed by a slit allows eccentricity, angular misalignment, and end-play to be accepted.
Material/Finish
XSTS-C | |
---|---|
Main Body | SUS316L Shot Blasting |
Hex Socket Head Cap Screw | SUS316L HiMo |
Structure
Clamping Type
XSTS-C XSTS-C XWSS-COutside diameter φ25, φ32
Outside diameter φ40 - φ63
Application
FPD manufacturing device / Semiconductor manufacturing device / Offshore instrumentPrecautions for Use
In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and MaintenanceThere are sizes where the hex socket head bolt exceeds the outer diameter of the coupling and the rotating diameter is larger than the outer diameter. Please be careful of the interference of coupling. Rotation Diameter