Clamp Levers
Selection Conditions
- Select ColorsBL
Image | ![]() |
||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Plastic Clamp Levers with Flat Washers for Slotted Holes | ||||||||
Part Number | LUDMS-LWP | ||||||||
Feature | With Flat Washers for Slotted Holes Universal Design Stainless Steel Threads |
||||||||
Shape | T-shaped | ||||||||
Type | Male Screw | ||||||||
Lever Part Material | Plastic | ||||||||
Thread Part Material | Stainless Steel | ||||||||
Thread Size | M5 | ||||||||
Surface | BL | ||||||||
CAD | CAD | ||||||||
Specifications | Specifications | ||||||||
List | LUDMS-52-5-LWP20 LUDMS-52-6-LWP20 LUDMS-67-8-LWP25 LUDMS-78-10-LWP30 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data