Clamp Levers
About Clamp Levers
Clamp levers are machine elements which allow efficient tightening and loosening of screws by turning the lever, without the use of tools. Their best feature is the ability to work even without rotating the lever 360°: just pull up the lever to release the threaded serration engagement and set it free (the screw will not turn even if the lever is rotated). Screws can be tightened in spaces with narrow ranges of movement, and lever positions can also be changed after tightening to keep them out of the way. NBK offers variations on lever part length and angle, shape, and material, as well as thread part type, material and so on, with clamp levers offering ever more unique functions available as standard.
Selection Conditions
- Select ColorsSK
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Part Name | Male Screw,Plastic Clamp Lever - Miniature Type | Male Screw,Plastic Clamp Lever - Miniature Type | Female Screw,Plastic Clamp Lever - Miniature Type | Female Screw,Plastic Clamp Lever - Miniature Type | Male Screw - with Push Button,Clamp Lever - Miniature Type | Male Screw - with Push Button,Clamp Lever - Miniature Type | Female Screw - with Push Button,Clamp Lever - Miniature Type | Female Screw - with Push Button,Clamp Lever - Miniature Type | Miniature Plastic Clamp Levers - Spring Washer Integrated Type |
Part Number | LECM | LECMS | LECF | LECFS | LECM-C | LECMS-C | LECF-C | LECFS-C | LECM-W |
Feature | Mini Lightweight Giving care to Global Warming |
Mini Lightweight Giving care to Global Warming |
Mini Lightweight Screw is made from Stainless Steel Giving care to Global Warming |
Mini Lightweight Screw is made from Stainless Steel Giving care to Global Warming |
Mini Lightweight Easy Operation with Button Giving Care to Global Warming |
Mini Lightweight Easy Operation with Stainless Button Giving Care to Global Warming |
Mini Lightweight Easy Operation with Button Giving Care to Global Warming |
Mini Lightweight Easy Operation with Stainless Button Giving Care to Global Warming |
Integrated Spring Washers Miniature Lightweight With Consideration for Global Warming |
Shape | Standard Short | Standard Short | Standard Short | Standard Short | Standard Short | Standard Short | Standard Short | Standard Short | Standard Short |
Type | Male Screw | Male Screw | Female Screw | Female Screw | Male Screw | Male Screw | Female Screw | Female Screw | Male Screw |
Lever Part Material | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic |
Thread Part Material | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) |
Thread Size | M3 | M3 | M3 | M3 | M3 | M3 | M3 | M3 | M5 |
Surface | SK | SK | SK | SK | SK | SK | SK | SK | SK |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | LECM-3 LECM-4 LECM-5 LECM-6 | LECMS-3 LECMS-4 LECMS-5 LECMS-6 | LECF-3 LECF-4 LECF-5 LECF-6 | LECFS-3 LECFS-4 LECFS-5 LECFS-6 | LECM-3-C LECM-4-C LECM-5-C LECM-6-C | LECMS-3-C LECMS-4-C LECMS-5-C LECMS-6-C | LECF-3-C LECF-4-C LECF-5-C LECF-6-C | LECFS-3-C LECFS-4-C LECFS-5-C LECFS-6-C | LECM-5-W LECM-6-W |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Miniature Plastic Clamp Levers - Spring Washer Integrated Type | Miniature Plastic Clamp Levers - Plain Washer Integrated Type | Miniature Plastic Clamp Levers - Plain Washer Integrated Type | Miniature Plastic Clamp Levers with Flat Washers for Slotted Holes | Miniature Plastic Clamp Levers with Flat Washers for Slotted Holes | ||||
Part Number | LECMS-W | LECM-LW | LECMS-LW | LECM-LWP | LECMS-LWP | ||||
Feature | Integrated Spring Washers Miniature Lightweight Stainless Steel Threads With Consideration for Global Warming |
Integrated Plain Washers Miniature Lightweight With Consideration for Global Warming |
Integrated Plain Washers Miniature Lightweight Stainless Steel Threads With Consideration for Global Warming |
With Flat Washers for Slotted Holes Miniature Lightweight With Consideration for Global Warming |
With Flat Washer for Slotted Holes Miniature Lightweight Stainless Steel Threads With Consideration for Global Warming |
||||
Shape | Standard Short | Standard Short | Standard Short | Standard Short | Standard Short | ||||
Type | Male Screw | Male Screw | Male Screw | Male Screw | Male Screw | ||||
Lever Part Material | Plastic | Plastic | Plastic | Plastic | Plastic | ||||
Thread Part Material | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | ||||
Thread Size | M5 | M5 | M5 | M5 | M5 | ||||
Surface | SK | SK | SK | SK | SK | ||||
CAD | CAD | CAD | CAD | CAD | CAD | ||||
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | ||||
List | LECMS-5-W LECMS-6-W | LECM-5-LW20 LECM-6-LW20 | LECMS-5-LW20 LECMS-6-LW20 | LECM-5-LWP20 LECM-6-LWP20 | LECMS-5-LWP20 LECMS-6-LWP20 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data