Clamp Levers

About Clamp Levers

Clamp levers are machine elements which allow efficient tightening and loosening of screws by turning the lever, without the use of tools.
Their best feature is the ability to work even without rotating the lever 360°: just pull up the lever to release the threaded serration engagement and set it free (the screw will not turn even if the lever is rotated).
Screws can be tightened in spaces with narrow ranges of movement, and lever positions can also be changed after tightening to keep them out of the way.
NBK offers variations on lever part length and angle, shape, and material, as well as thread part type, material and so on, with clamp levers offering ever more unique functions available as standard.

Image LEM LEME LEMS LEMS-MD LEF LEFE LEFS LEFS-MD LEM-C
Part Name Male Screw,Plastic Clamp Lever Male Screw,Plastic Clamp Lever Male Screw,Plastic Clamp Lever Plastic Clamp Levers (Male Screws) Supporting Metal Detection Female Screw,Plastic Clamp Lever Female Screw,Plastic Clamp Lever Female Screw,Plastic Clamp Lever Plastic Clamp Levers (Female Screws) Supporting Metal Detection Male Screw - with Push Button,Plastic Clamp Lever
Part Number LEM LEME LEMS LEMS-MD LEF LEFE LEFS LEFS-MD LEM-C
Feature Lightweight
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Easy Operation with Button
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw Female Screw Female Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Electroless Nickel Plating Stainless Steel Stainless Steel Steel Ferrosoferric Oxide Film (Black) Steel Electroless Nickel Plating Stainless Steel Stainless Steel Steel Ferrosoferric Oxide Film (Black)
Thread Size M10 M10 M10 M10 M10 M10 M10 M10 M10
Surface BKORSG BKORSG BKORSG - BKORSG BKORSG BKORSG - BKORSG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List LEM-10 LEM-10A LEM-10B LEM-12 LEM-12A LEM-16A LEM-3 LEM-4 LEM-5 LEM-6 LEM-6B LEM-8 LEM-8B LEME-10 LEME-12 LEME-4 LEME-5 LEME-6 LEME-8 LEMS-10 LEMS-10B LEMS-12 LEMS-12A LEMS-3 LEMS-4 LEMS-5 LEMS-6 LEMS-6B LEMS-8 LEMS-8B LEMS-10B-MD LEMS-10-MD LEMS-12A-MD LEMS-12-MD LEMS-3-MD LEMS-4-MD LEMS-5-MD LEMS-6B-MD LEMS-6-MD LEMS-8B-MD LEMS-8-MD LEF-10 LEF-10B LEF-12 LEF-12A LEF-3 LEF-4 LEF-5 LEF-6 LEF-6B LEF-8 LEF-8B LEFE-10 LEFE-12 LEFE-4 LEFE-5 LEFE-6 LEFE-8 LEFS-10 LEFS-10B LEFS-12 LEFS-12A LEFS-3 LEFS-4 LEFS-5 LEFS-6 LEFS-6B LEFS-8 LEFS-8B LEFS-10B-MD LEFS-10-MD LEFS-12A-MD LEFS-12-MD LEFS-3-MD LEFS-4-MD LEFS-5-MD LEFS-6B-MD LEFS-6-MD LEFS-8B-MD LEFS-8-MD LEM-10A-C LEM-10-C LEM-12A-C LEM-3-C LEM-4-C LEM-5-C LEM-6B-C LEM-6-C LEM-8B-C LEM-8-C
Image LEMS-C LEF-C LEFS-C LEM-W LEMS-W LEM-LW LEMS-LW LEM-LWP LEMS-LWP
Part Name Male Screw - with Push Button,Plastic Clamp Lever Female Screw - with Push Button,Plastic Clamp Lever Female Screw - with Push Button,Plastic Clamp Lever Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers with Flat Washers for Slotted Holes Plastic Clamp Levers with Flat Washers for Slotted Holes
Part Number LEMS-C LEF-C LEFS-C LEM-W LEMS-W LEM-LW LEMS-LW LEM-LWP LEMS-LWP
Feature Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Integrated Spring Washers Integrated Spring Washers Integrated Plain Washers Integrated Plain Washers Flat Washers for Slotted Holes
Lightweight
Flat Washers for Slotted Holes
Lightweight
Stainless Steel Thread Part
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel
Thread Size M10 M10 M10 M10 M10 M10 M10 M10 M10
Surface BKORSG BKORSG BKORSG BKORSG BKORSG BKORSG BKORSG BKORSG BKORSG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List LEMS-10-C LEMS-3-C LEMS-4-C LEMS-5-C LEMS-6B-C LEMS-6-C LEMS-8B-C LEMS-8-C LEF-10-C LEF-3-C LEF-4-C LEF-5-C LEF-6B-C LEF-6-C LEF-8B-C LEF-8-C LEFS-10-C LEFS-3-C LEFS-4-C LEFS-5-C LEFS-6B-C LEFS-6-C LEFS-8B-C LEFS-8-C LEM-10-W LEM-5-W LEM-6-W LEM-8-W LEMS-10-W LEMS-5-W LEMS-6-W LEMS-8-W LEM-10-LW30 LEM-5-LW20 LEM-6-LW20 LEM-8-LW25 LEMS-10-LW30 LEMS-5-LW20 LEMS-6-LW20 LEMS-8-LW25 LEM-10-LWP30 LEM-5-LWP20 LEM-6-LWP20 LEM-8-LWP25 LEMS-10-LWP30 LEMS-5-LWP20 LEMS-6-LWP20 LEMS-8-LWP25
Image LECM LECMS LECF LECFS LECM-C LECMS-C LECF-C LECFS-C LECM-W
Part Name Male Screw,Plastic Clamp Lever - Miniature Type Male Screw,Plastic Clamp Lever - Miniature Type Female Screw,Plastic Clamp Lever - Miniature Type Female Screw,Plastic Clamp Lever - Miniature Type Male Screw - with Push Button,Clamp Lever - Miniature Type Male Screw - with Push Button,Clamp Lever - Miniature Type Female Screw - with Push Button,Clamp Lever - Miniature Type Female Screw - with Push Button,Clamp Lever - Miniature Type Miniature Plastic Clamp Levers - Spring Washer Integrated Type
Part Number LECM LECMS LECF LECFS LECM-C LECMS-C LECF-C LECFS-C LECM-W
Feature Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Screw is made from Stainless Steel
Giving care to Global Warming
Mini
Lightweight
Screw is made from Stainless Steel
Giving care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Integrated Spring Washers
Miniature
Lightweight
With Consideration for Global Warming
Shape Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short
Type Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Female Screw Female Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M3 M3 M3 M3 M3 M3 M3 M3 M5
Surface BKORSGSKYW BKORSGSKYW BKORSGSKYW BKORSGSKYW BKORSGSKYW BKORSGSKYW BKORSGSKYW BKORSGSKYW BKORSGSKYW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List LECM-3 LECM-4 LECM-5 LECM-6 LECMS-3 LECMS-4 LECMS-5 LECMS-6 LECF-3 LECF-4 LECF-5 LECF-6 LECFS-3 LECFS-4 LECFS-5 LECFS-6 LECM-3-C LECM-4-C LECM-5-C LECM-6-C LECMS-3-C LECMS-4-C LECMS-5-C LECMS-6-C LECF-3-C LECF-4-C LECF-5-C LECF-6-C LECFS-3-C LECFS-4-C LECFS-5-C LECFS-6-C LECM-5-W LECM-6-W
Image LECMS-W LECM-LW LECMS-LW LECM-LWP LECMS-LWP LUDM LUDMS LUDF LUDFS
Part Name Miniature Plastic Clamp Levers - Spring Washer Integrated Type Miniature Plastic Clamp Levers - Plain Washer Integrated Type Miniature Plastic Clamp Levers - Plain Washer Integrated Type Miniature Plastic Clamp Levers with Flat Washers for Slotted Holes Miniature Plastic Clamp Levers with Flat Washers for Slotted Holes Male Screw,Plastic Clamp Lever Male Screw,Plastic Clamp Lever Female Screw,Plastic Clamp Levers Female Screw,Plastic Clamp Lever
Part Number LECMS-W LECM-LW LECMS-LW LECM-LWP LECMS-LWP LUDM LUDMS LUDF LUDFS
Feature Integrated Spring Washers
Miniature
Lightweight
Stainless Steel Threads
With Consideration for Global Warming
Integrated Plain Washers
Miniature
Lightweight
With Consideration for Global Warming
Integrated Plain Washers
Miniature
Lightweight
Stainless Steel Threads
With Consideration for Global Warming
With Flat Washers for Slotted Holes
Miniature
Lightweight
With Consideration for Global Warming
With Flat Washer for Slotted Holes
Miniature
Lightweight
Stainless Steel Threads
With Consideration for Global Warming
Universal Design Universal Design
Screw is made from Stainless Steel
Universal Design Universal Design
Screw is made from Stainless Steel
Shape Standard Short Standard Short Standard Short Standard Short Standard Short T-shaped T-shaped T-shaped T-shaped
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel
Thread Size M5 M5 M5 M5 M5 M3 M3 M3 M3
Surface BKORSGSKYW BKORSGSKYW BKORSGSKYW BKORSGSKYW BKORSGSKYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List LECMS-5-W LECMS-6-W LECM-5-LW20 LECM-6-LW20 LECMS-5-LW20 LECMS-6-LW20 LECM-5-LWP20 LECM-6-LWP20 LECMS-5-LWP20 LECMS-6-LWP20 LUDM-52-3 LUDM-52-4 LUDM-52-5 LUDM-52-6 LUDM-67-10 LUDM-67-6 LUDM-67-8 LUDM-78-10 LUDM-78-12 LUDM-78-8 LUDM-93-12 LUDMS-52-3 LUDMS-52-4 LUDMS-52-5 LUDMS-52-6 LUDMS-67-6 LUDMS-67-8 LUDMS-78-10 LUDMS-78-8 LUDMS-93-12 LUDF-52-3 LUDF-52-4 LUDF-52-5 LUDF-52-6 LUDF-67-6 LUDF-67-8 LUDF-78-10 LUDF-78-8 LUDF-93-12 LUDFS-52-3 LUDFS-52-4 LUDFS-52-5 LUDFS-52-6 LUDFS-67-6 LUDFS-67-8 LUDFS-78-10 LUDFS-78-8 LUDFS-93-12
Image LUDM-W LUDMS-W LUDM-LW LUDMS-LW LUDM-LWP LUDMS-LWP LTM LTF LFM
Part Name Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers with Flat Washers for Slotted Holes Plastic Clamp Levers with Flat Washers for Slotted Holes Male Screw,Tension Lever Female Screw,Tension Lever Male Screw,Flat Tension Lever
Part Number LUDM-W LUDMS-W LUDM-LW LUDMS-LW LUDM-LWP LUDMS-LWP LTM LTF LFM
Feature Integrated Spring Washers
Universal Design
Integrated Spring Washers
Universal Design
Stainless Steel Threads
Integrated Plain Washers
Universal Design
Integrated Plain Washers
Universal Design
Stainless Steel Threads
With Flat Washers for Slotted Holes
Universal Design
With Flat Washers for Slotted Holes
Universal Design
Stainless Steel Threads
High Tightening Force High Tightening Force High Tightening Force
Shape T-shaped T-shaped T-shaped T-shaped T-shaped T-shaped Standard Long Standard Long Flat Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Female Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Steel Steel Steel
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M5 M5 M5 M5 M5 M5 M10 M10 M10
Surface BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List LUDM-52-5-W LUDM-52-6-W LUDM-67-8-W LUDM-78-10-W LUDMS-52-5-W LUDMS-52-6-W LUDMS-67-8-W LUDMS-78-10-W LUDM-52-5-LW20 LUDM-52-6-LW20 LUDM-67-8-LW25 LUDM-78-10-LW30 LUDMS-52-5-LW20 LUDMS-52-6-LW20 LUDMS-67-8-LW25 LUDMS-78-10-LW30 LUDM-52-5-LWP20 LUDM-52-6-LWP20 LUDM-67-8-LWP25 LUDM-78-10-LWP30 LUDMS-52-5-LWP20 LUDMS-52-6-LWP20 LUDMS-67-8-LWP25 LUDMS-78-10-LWP30 LTM-10 LTM-12 LTM-16 LTM-20 LTF-10 LTF-12 LTF-16 LTF-20 LFM-10 LFM-12 LFM-16 LFM-8
Image LFF
Part Name Female Screw,Flat Tension Lever
Part Number LFF
Feature High Tightening Force
Shape Flat Long
Type Female Screw
Lever Part Material Steel
Thread Part Material Steel Ferrosoferric Oxide Film (Black)
Thread Size M10
Surface -
CAD CAD
Specifications Specifications
List LFF-10 LFF-12 LFF-16 LFF-8