• Clamp Levers

LEM-10-20-LWP30-SG

Plastic Clamp Levers with Flat Washers for Slotted Holes

Hints for Correctly Using NBK Products


Dimension Drawing

LEM-LWPPlastic Clamp Levers with Flat Washers for Slotted Holes寸法図

Specs/CAD

Select

M (Coarse)
All
M10
Lm
All
20
Body Color
All
SG

Unit : mm

Part Number M (Coarse) Lm R H H' h s D d Dw tw Lw s1 B*1 Tooth No. Max. Load Max. Clamping Force Mass
(g)
Body Color Price
(USD)
CAD Add to Cart
LEM-10-20-LWP30-SG M10 20 78 55.4 59.4 36 8 21 16 30 3 2 7 11 26 200 11 128 SG 24.56 CAD Cart

*1: Set the width of the slotted hole to match the washer projection B dimension.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

LEM-LWP
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Setscrew Steel
Ferrosoferric Oxide Film (Black)
Serration Ring (Insert) Zinc Die Cast
Washer for Slotted Holes SUS303
Spring Stainless Steel Wire

Characteristics

  • Plastic clamp lever with flat washer for slotted holes.
  • The projection on the washer seating surface prevents the washer from turning and the pointer on the top always points to the scale, making it suitable for a slide mechanism that uses slotted holes.

LEM-LWPPlastic Clamp Levers with Flat Washers for Slotted Holes

  • Washers are built into the relief cut section to prevent them from falling off. This also eliminates the need to mount washers.
  • The outside diameter of the washer is about 3 times the screw diameter. This provides a sufficient seating surface for the tightening area.
  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

  • Refer to the washer index as a guide.

  • Before tightening the lever, make sure that the washers are located at the relief cut section as shown in Fig. 1. Tightening the washer while hooked on the screw thread as shown in Fig. 2 may cause the washer to be deformed.

LEM-LWPPlastic Clamp Levers with Flat Washers for Slotted Holes


Related Products

Standard plastic clamp lever LEM is available.
LEM

LEM-LWPPlastic Clamp Levers with Flat Washers for Slotted Holes

Various scales such as stainless steel, polyester, vertical and horizontal types are available.
FSPFSP-KFSP-VFSP-V-KFSP-HSRFSP-V-HSRFSSFSTFSS-VFST-V

LEM-LWPPlastic Clamp Levers with Flat Washers for Slotted Holes


Related Services

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time