• Hexagonpost

SHB-M3-25-EL

Hexagon Post

Hexagon Post

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C Lf1 Lf2 L Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SHB-M3-25-EL M3 0.5 6 6.9 6 6 25 5.3 3.63 CAD Cart

Material/Finish

SHB-EL
Made of Steel
Main body SUM22L
Electroless Nickel Plating

Characteristics

  • Hexagon post for both-side female screw.

Related Services