NBK logo

Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select ColorBL
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUWM KUWMS KUWF KUWFS KUDM KUDMS KUDF KUDFS
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Bar Bar Bar Bar Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Female Screw Female Screw
Thread Part Material Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel
Thread Size M4 ~ M10 M4 ~ M10 M4 ~ M10 M4 ~ M10 M3 ~ M10 M3 ~ M10 M3 ~ M10 M3 ~ M10
Surface BL BL BL BL BL BL BL BL
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KUWM-32-M4 KUWM-32-M5 KUWM-40-M6 KUWM-50-M8 KUWM-64-M10 KUWM-64-M8 KUWMS-32-M4 KUWMS-32-M5 KUWMS-40-M6 KUWMS-50-M8 KUWMS-64-M10 KUWMS-64-M8 KUWF-32-M4 KUWF-32-M5 KUWF-40-M6 KUWF-50-M8 KUWF-64-M10 KUWF-64-M8 KUWFS-32-M4 KUWFS-32-M5 KUWFS-40-M6 KUWFS-50-M8 KUWFS-64-M10 KUWFS-64-M8 KUDM-16-M3 KUDM-16-M4 KUDM-16-M5 KUDM-20-M5 KUDM-20-M6 KUDM-25-M5 KUDM-25-M6 KUDM-32-M6 KUDM-32-M8 KUDM-40-M10 KUDM-40-M8 KUDMS-16-M3 KUDMS-16-M4 KUDMS-16-M5 KUDMS-20-M5 KUDMS-20-M6 KUDMS-25-M5 KUDMS-25-M6 KUDMS-32-M6 KUDMS-32-M8 KUDMS-40-M10 KUDMS-40-M8 KUDF-16-M3 KUDF-16-M4 KUDF-16-M5 KUDF-20-M5 KUDF-20-M6 KUDF-25-M5 KUDF-25-M6 KUDF-32-M6 KUDF-32-M8 KUDF-40-M10 KUDF-40-M8 KUDFS-16-M3 KUDFS-16-M4 KUDFS-16-M5 KUDFS-20-M5 KUDFS-20-M6 KUDFS-25-M5 KUDFS-25-M6 KUDFS-32-M6 KUDFS-32-M8 KUDFS-40-M10 KUDFS-40-M8