NBK logo

Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select ColorRD
Image Plastic Star Knob Plastic Star Knob Pillar Grip Plastic Ball Knob Plastic Ball Knob Conical Grip
Part Name Plastic Star Knob Plastic Star Knob Pillar Grip Plastic Ball Knob Plastic Ball Knob Conical Grip
Part Number KF KGC KDC PB PC KEC
Feature Nylon 6 Nylon 6 Old fashion Thermosetting resin Thermosetting resin Fig-like
Shape Cross Cross Spherical Spherical Spherical Spherical
Type Male Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Thread Part Material Steel Brass Brass Plastic Brass Brass
Thread Size M5 ~ M8 M5 ~ M10 M6 ~ M10 M6 ~ M12 M6 ~ M12 M8
Surface RD RD RD RD RD RD
CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KF-25-RD KF-33-RD KF-40-RD KGC-25-RD KGC-33-RD KGC-40-RD KGC-45-RD KDC-10-RD KDC-6-RD KDC-8B-RD KDC-8-RD PB-20-M6 PB-20-M8 PB-25-M6 PB-25-M8 PB-30-M10 PB-30-M8 PB-35-M10 PB-35-M8 PB-40-M10 PB-40-M12 PC-20-M6 PC-25-M6 PC-25-M8 PC-30-M10 PC-30-M8 PC-35-M10 PC-35-M8 PC-40-M10 PC-40-M12 KEC-8-RD