NBK logo

Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select ColorWH
Image Super Knob Super Knob Dimple Knob Captive Dimple Knob Dimple Knob
Part Name Super Knob Super Knob Dimple Knob Captive Dimple Knob Dimple Knob
Part Number SS SK KDMS KDMS-SC KDFS
Feature Low cost Low cost Good Design Award Captive Good Design Award
Shape Triangle Polygonal Dimple Dimple Dimple
Type Hole Hole Male Screw Male Screw Female Screw
Thread Part Material - - Stainless Steel Stainless Steel Stainless Steel
Thread Size - - M3 ~ M8 M4 ~ M8 M3 ~ M8
Surface WH WH WH WH WH
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List SS-37 SS-42 SS-47 SK-34 SK-38 SK-43 SK-53 KDMS-16-M3 KDMS-16-M4 KDMS-16-M5 KDMS-20-M5 KDMS-20-M6 KDMS-25-M5 KDMS-25-M6 KDMS-25-M8 KDMS-32-M6 KDMS-32-M8 KDMS-16-M4-SC KDMS-20-M5-SC KDMS-25-M6-SC KDMS-32-M8-SC KDFS-16-M3 KDFS-16-M4 KDFS-16-M5 KDFS-20-M5 KDFS-20-M6 KDFS-25-M5 KDFS-25-M6 KDFS-32-M6 KDFS-32-M8