NBK logo

Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select Thread SizeM12
Image Stainless Steel Hand Knob Plastic Star Knob Plastic Star Knob Star Knob Hexagon Knob Eight Lobe Knob Plastic Ball Knob Plastic Ball Knob Gum Ball Knob
Part Name Stainless Steel Hand Knob Plastic Star Knob Plastic Star Knob Star Knob Hexagon Knob Eight Lobe Knob Plastic Ball Knob Plastic Ball Knob Gum Ball Knob
Part Number KMDFS-50-M12-HP KF-50-BK KGC-50-BK CKT-63 KKT-63 KP-65B PB-40-M12 PC-40-M12 KGB-40-M12
Feature Ergonomic, easy to grip design Nylon 6 Nylon 6 FC200 FC200 Nylon 6 Thermosetting resin Thermosetting resin Rubber
Shape Polygonal Cross Cross Cross Polygonal Polygonal Spherical Spherical Spherical
Type Female Screw Male Screw Female Screw Female Screw Female Screw Male Screw Female Screw Female Screw Female Screw
Thread Part Material Stainless Steel Steel Brass Cast iron Cast iron Steel Plastic Brass Steel
Thread Size M12 M12 M12 M12 M12 M12 M12 M12 M12
Surface - BK BK BK CR BK BKRD BKRD BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KMDFS-50-M12-HP KF-50-BK KGC-50-BK CKT-63 KKT-63 KP-65B PB-40-M12-BK PB-40-M12-RD PC-40-M12-BK PC-40-M12-RD KGB-40-M12