NBK logo

Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select Thread SizeM4
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Dimple Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Dimple Knob
Part Number KUWM-32-M4 KUWMS-32-M4 KUWF-32-M4 KUWFS-32-M4 KUDM-16-M4 KUDMS-16-M4 KUDF-16-M4 KUDFS-16-M4 KDM-16-M4
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Good Design Award
Shape Bar Bar Bar Bar Triangle Triangle Triangle Triangle Dimple
Type Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Female Screw Female Screw Male Screw
Thread Part Material Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel
Thread Size M4 M4 M4 M4 M4 M4 M4 M4 M4
Surface BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KUWM-32-M4-10-BK KUWM-32-M4-10-BL KUWM-32-M4-10-OR KUWM-32-M4-10-SG KUWM-32-M4-10-YW KUWM-32-M4-16-BK KUWM-32-M4-16-BL KUWM-32-M4-16-OR KUWM-32-M4-16-SG KUWM-32-M4-16-YW KUWM-32-M4-20-BK KUWM-32-M4-20-BL KUWM-32-M4-20-OR KUWM-32-M4-20-SG KUWM-32-M4-20-YW KUWMS-32-M4-10-BK KUWMS-32-M4-10-BL KUWMS-32-M4-10-OR KUWMS-32-M4-10-SG KUWMS-32-M4-10-YW KUWMS-32-M4-16-BK KUWMS-32-M4-16-BL KUWMS-32-M4-16-OR KUWMS-32-M4-16-SG KUWMS-32-M4-16-YW KUWMS-32-M4-20-BK KUWMS-32-M4-20-BL KUWMS-32-M4-20-OR KUWMS-32-M4-20-SG KUWMS-32-M4-20-YW KUWF-32-M4-BK KUWF-32-M4-BL KUWF-32-M4-OR KUWF-32-M4-SG KUWF-32-M4-YW KUWFS-32-M4-BK KUWFS-32-M4-BL KUWFS-32-M4-OR KUWFS-32-M4-SG KUWFS-32-M4-YW KUDM-16-M4-10-BK KUDM-16-M4-10-BL KUDM-16-M4-10-OR KUDM-16-M4-10-SG KUDM-16-M4-10-YW KUDM-16-M4-16-BK KUDM-16-M4-16-BL KUDM-16-M4-16-OR KUDM-16-M4-16-SG KUDM-16-M4-16-YW KUDMS-16-M4-10-BK KUDMS-16-M4-10-BL KUDMS-16-M4-10-OR KUDMS-16-M4-10-SG KUDMS-16-M4-10-YW KUDMS-16-M4-16-BK KUDMS-16-M4-16-BL KUDMS-16-M4-16-OR KUDMS-16-M4-16-SG KUDMS-16-M4-16-YW KUDF-16-M4-BK KUDF-16-M4-BL KUDF-16-M4-OR KUDF-16-M4-SG KUDF-16-M4-YW KUDFS-16-M4-BK KUDFS-16-M4-BL KUDFS-16-M4-OR KUDFS-16-M4-SG KUDFS-16-M4-YW KDM-16-M4-10 KDM-16-M4-16 KDM-16-M4-6
Image Dimple Knob Captive Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Name Dimple Knob Captive Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Number KDMS-16-M4 KDMS-16-M4-SC KDF-16-M4 KDFS-16-M4 KRM-25-M4-6 KRM-25-M4-10 KRM-25-M4-16 KRF-25-M4 KRR-40-R8-1-M4
Feature Good Design Award Captive Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple
Type Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Female Screw Hole
Thread Part Material Stainless Steel Stainless Steel Steel Stainless Steel Steel Steel Steel Steel Steel
Thread Size M4 M4 M4 M4 M4 M4 M4 M4 M4
Surface BKWH BKWH BK BKWH BK BK BK BK BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KDMS-16-M4-10-BK KDMS-16-M4-10-WH KDMS-16-M4-16-BK KDMS-16-M4-16-WH KDMS-16-M4-6-BK KDMS-16-M4-6-WH KDMS-16-M4-10-SC-BK KDMS-16-M4-10-SC-WH KDMS-16-M4-16-SC-BK KDMS-16-M4-16-SC-WH KDF-16-M4 KDFS-16-M4-BK KDFS-16-M4-WH KRM-25-M4-6 KRM-25-M4-10 KRM-25-M4-16 KRF-25-M4 KRR-40-R8-1-M4
Image Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Knurled Knob Knurled Knob
Part Name Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Knurled Knob Knurled Knob
Part Number KNM-16-M4 KNMS-12-M4 KNMS-16-M4 KNML-16-M4 KNMS-16-M4-BK KNF-16-M4 KNFS-16-M4 KUM-16-M4 KUMS-16-M4
Feature Chrome Plating SUS303 SUS303 Equivalent to SUS316L Reflection Resistance
Corrosion Resistance
Chrome Plating SUS303 Flat Type Flat Type
Shape Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw
Thread Part Material Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel
Thread Size M4 M4 M4 M4 M4 M4 M4 M4 M4
Surface CR - - - BK CR - CR -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KNM-16-M4-10 KNM-16-M4-16 KNM-16-M4-6 KNMS-12-M4-10 KNMS-12-M4-16 KNMS-12-M4-20 KNMS-12-M4-40 KNMS-12-M4-6 KNMS-16-M4-10 KNMS-16-M4-16 KNMS-16-M4-20 KNMS-16-M4-40 KNMS-16-M4-6 KNML-16-M4-10 KNML-16-M4-16 KNML-16-M4-6 KNMS-16-M4-10-BK KNMS-16-M4-16-BK KNMS-16-M4-6-BK KNF-16-M4 KNFS-16-M4 KUM-16-M4-10 KUM-16-M4-16 KUM-16-M4-6 KUMS-16-M4-10 KUMS-16-M4-16 KUMS-16-M4-6
Image Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob Captive Knurled Knobs Captive Wing Knob
Part Name Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob Captive Knurled Knobs Captive Wing Knob
Part Number KUMS-16-M4-BK KUF-16-M4 KUFS-16-M4 KNM-16-M4-SC KNMS-16-M4-SC KNML-16-M4-SC KUM-16-M4-SC KUMS-16-M4-SC KWBS-21-M4-SC
Feature Reflection Resistance
Corrosion Resistance
Flat Type Flat Type Captive Captive
SUS304
Captive
SUS316L Equivalent
Captive Captive
SUS304
-
Shape Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled Round
Type Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel Stainless Steel
Thread Size M4 M4 M4 M4 M4 M4 M4 M4 M4
Surface BK CR - CR - - CR CR -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KUMS-16-M4-10-BK KUMS-16-M4-16-BK KUMS-16-M4-6-BK KUF-16-M4 KUFS-16-M4 KNM-16-M4-10-SC KNM-16-M4-16-SC KNMS-16-M4-10-SC KNMS-16-M4-16-SC KNML-16-M4-10-SC KNML-16-M4-16-SC KUM-16-M4-10-SC KUM-16-M4-16-SC KUMS-16-M4-10-SC KUMS-16-M4-16-SC KWBS-21-M4-10-SC KWBS-21-M4-15-SC