Knobs

Selection Conditions
  • Select Thread SizeM6
Image KMDFS KUWM KUWMS KUWF KUWFS KUDM KUDM KUDM KUDMS
Part Name Stainless Steel Hand Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KMDFS-32-M6-HP KUWM-40-M6 KUWMS-40-M6 KUWF-40-M6 KUWFS-40-M6 KUDM-20-M6 KUDM-25-M6 KUDM-32-M6 KUDMS-20-M6
Feature Ergonomic, easy to grip design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Polygonal Bar Bar Bar Bar Triangle Triangle Triangle Triangle
Type Female Screw Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Steel Steel Stainless Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface - BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KMDFS-32-M6-HP KUWM-40-M6-20-BK KUWM-40-M6-20-BL KUWM-40-M6-20-OR KUWM-40-M6-20-SG KUWM-40-M6-20-YW KUWM-40-M6-30-BK KUWM-40-M6-30-BL KUWM-40-M6-30-OR KUWM-40-M6-30-SG KUWM-40-M6-30-YW KUWM-40-M6-40-BK KUWM-40-M6-40-BL KUWM-40-M6-40-OR KUWM-40-M6-40-SG KUWM-40-M6-40-YW KUWMS-40-M6-20-BK KUWMS-40-M6-20-BL KUWMS-40-M6-20-OR KUWMS-40-M6-20-SG KUWMS-40-M6-20-YW KUWMS-40-M6-30-BK KUWMS-40-M6-30-BL KUWMS-40-M6-30-OR KUWMS-40-M6-30-SG KUWMS-40-M6-30-YW KUWMS-40-M6-40-BK KUWMS-40-M6-40-BL KUWMS-40-M6-40-OR KUWMS-40-M6-40-SG KUWMS-40-M6-40-YW KUWF-40-M6-BK KUWF-40-M6-BL KUWF-40-M6-OR KUWF-40-M6-SG KUWF-40-M6-YW KUWFS-40-M6-BK KUWFS-40-M6-BL KUWFS-40-M6-OR KUWFS-40-M6-SG KUWFS-40-M6-YW KUDM-20-M6-10-BK KUDM-20-M6-10-BL KUDM-20-M6-10-OR KUDM-20-M6-10-SG KUDM-20-M6-10-YW KUDM-20-M6-16-BK KUDM-20-M6-16-BL KUDM-20-M6-16-OR KUDM-20-M6-16-SG KUDM-20-M6-16-YW KUDM-20-M6-20-BK KUDM-20-M6-20-BL KUDM-20-M6-20-OR KUDM-20-M6-20-SG KUDM-20-M6-20-YW KUDM-20-M6-25-BK KUDM-20-M6-25-BL KUDM-20-M6-25-OR KUDM-20-M6-25-SG KUDM-20-M6-25-YW KUDM-25-M6-16-BK KUDM-25-M6-16-BL KUDM-25-M6-16-OR KUDM-25-M6-16-SG KUDM-25-M6-16-YW KUDM-25-M6-20-BK KUDM-25-M6-20-BL KUDM-25-M6-20-OR KUDM-25-M6-20-SG KUDM-25-M6-20-YW KUDM-25-M6-25-BK KUDM-25-M6-25-BL KUDM-25-M6-25-OR KUDM-25-M6-25-SG KUDM-25-M6-25-YW KUDM-32-M6-20-BK KUDM-32-M6-20-BL KUDM-32-M6-20-OR KUDM-32-M6-20-SG KUDM-32-M6-20-YW KUDM-32-M6-25-BK KUDM-32-M6-25-BL KUDM-32-M6-25-OR KUDM-32-M6-25-SG KUDM-32-M6-25-YW KUDMS-20-M6-10-BK KUDMS-20-M6-10-BL KUDMS-20-M6-10-OR KUDMS-20-M6-10-SG KUDMS-20-M6-10-YW KUDMS-20-M6-16-BK KUDMS-20-M6-16-BL KUDMS-20-M6-16-OR KUDMS-20-M6-16-SG KUDMS-20-M6-16-YW KUDMS-20-M6-20-BK KUDMS-20-M6-20-BL KUDMS-20-M6-20-OR KUDMS-20-M6-20-SG KUDMS-20-M6-20-YW KUDMS-20-M6-25-BK KUDMS-20-M6-25-BL KUDMS-20-M6-25-OR KUDMS-20-M6-25-SG KUDMS-20-M6-25-YW
Image KUDMS KUDMS KUDF KUDF KUDF KUDFS KUDFS KUDFS KF
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Star Knob
Part Number KUDMS-25-M6 KUDMS-32-M6 KUDF-20-M6 KUDF-25-M6 KUDF-32-M6 KUDFS-20-M6 KUDFS-25-M6 KUDFS-32-M6 KF-33-BK
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Nylon 6
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Cross
Type Male Screw Male Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KUDMS-25-M6-16-BK KUDMS-25-M6-16-BL KUDMS-25-M6-16-OR KUDMS-25-M6-16-SG KUDMS-25-M6-16-YW KUDMS-25-M6-20-BK KUDMS-25-M6-20-BL KUDMS-25-M6-20-OR KUDMS-25-M6-20-SG KUDMS-25-M6-20-YW KUDMS-25-M6-25-BK KUDMS-25-M6-25-BL KUDMS-25-M6-25-OR KUDMS-25-M6-25-SG KUDMS-25-M6-25-YW KUDMS-32-M6-20-BK KUDMS-32-M6-20-BL KUDMS-32-M6-20-OR KUDMS-32-M6-20-SG KUDMS-32-M6-20-YW KUDMS-32-M6-25-BK KUDMS-32-M6-25-BL KUDMS-32-M6-25-OR KUDMS-32-M6-25-SG KUDMS-32-M6-25-YW KUDF-20-M6-BK KUDF-20-M6-BL KUDF-20-M6-OR KUDF-20-M6-SG KUDF-20-M6-YW KUDF-25-M6-BK KUDF-25-M6-BL KUDF-25-M6-OR KUDF-25-M6-SG KUDF-25-M6-YW KUDF-32-M6-BK KUDF-32-M6-BL KUDF-32-M6-OR KUDF-32-M6-SG KUDF-32-M6-YW KUDFS-20-M6-BK KUDFS-20-M6-BL KUDFS-20-M6-OR KUDFS-20-M6-SG KUDFS-20-M6-YW KUDFS-25-M6-BK KUDFS-25-M6-BL KUDFS-25-M6-OR KUDFS-25-M6-SG KUDFS-25-M6-YW KUDFS-32-M6-BK KUDFS-32-M6-BL KUDFS-32-M6-OR KUDFS-32-M6-SG KUDFS-32-M6-YW KF-33-BK
Image KF KGC KGC KKT KP KDM KDM KDM KDMS
Part Name Plastic Star Knob Plastic Star Knob Plastic Star Knob Hexagon Knob Eight Lobe Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Number KF-33-RD KGC-33-BK KGC-33-RD KKT-32 KP-30A KDM-20-M6 KDM-25-M6 KDM-32-M6 KDMS-20-M6
Feature Nylon 6 Nylon 6 Nylon 6 FC200 Nylon 6 Good Design Award Good Design Award Good Design Award Good Design Award
Shape Cross Cross Cross Polygonal Polygonal Polygonal Polygonal Polygonal Round
Type Male Screw Female Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Brass Brass Cast iron Steel Steel Steel Steel Stainless Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface RD BK RD CR BK BK BK BK BKWH
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KF-33-RD KGC-33-BK KGC-33-RD KKT-32 KP-30A KDM-20-M6-10 KDM-20-M6-16 KDM-20-M6-20 KDM-20-M6-25 KDM-25-M6-10 KDM-25-M6-16 KDM-25-M6-20 KDM-25-M6-25 KDM-32-M6-16 KDM-32-M6-20 KDM-32-M6-25 KDMS-20-M6-10-BK KDMS-20-M6-10-WH KDMS-20-M6-16-BK KDMS-20-M6-16-WH KDMS-20-M6-20-BK KDMS-20-M6-20-WH KDMS-20-M6-25-BK KDMS-20-M6-25-WH
Image KDMS KDMS KDMS-SC KDF KDF KDF KDFS KDFS KDFS
Part Name Dimple Knob Dimple Knob Captive Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Number KDMS-25-M6 KDMS-32-M6 KDMS-25-M6-SC KDF-20-M6 KDF-25-M6 KDF-32-M6 KDFS-20-M6 KDFS-25-M6 KDFS-32-M6
Feature Good Design Award Good Design Award Captive Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Round Round Round Round Round Round Round Round Round
Type Male Screw Male Screw Male Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface BKWH BKWH BKWH BK BK BK BKWH BKWH BKWH
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KDMS-25-M6-16-BK KDMS-25-M6-16-WH KDMS-25-M6-20-BK KDMS-25-M6-20-WH KDMS-25-M6-25-BK KDMS-25-M6-25-WH KDMS-32-M6-16-BK KDMS-32-M6-16-WH KDMS-32-M6-20-BK KDMS-32-M6-20-WH KDMS-32-M6-25-BK KDMS-32-M6-25-WH KDMS-25-M6-16-SC-BK KDMS-25-M6-16-SC-WH KDMS-25-M6-20-SC-BK KDMS-25-M6-20-SC-WH KDMS-25-M6-25-SC-BK KDMS-25-M6-25-SC-WH KDF-20-M6 KDF-25-M6 KDF-32-M6 KDFS-20-M6-BK KDFS-20-M6-WH KDFS-25-M6-BK KDFS-25-M6-WH KDFS-32-M6-BK KDFS-32-M6-WH
Image KDC KDC KRM KRM KRM KRM KRM KRM KRM
Part Name Pillar Grip Pillar Grip Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Number KDC-6-BK KDC-6-RD KRM-32-M6-10 KRM-32-M6-20 KRM-32-M6-40 KRM-40-M6-10 KRM-40-M6-16 KRM-40-M6-20 KRM-40-M6-25
Feature Old fashion Old fashion Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Spherical Spherical Round Round Round Round Round Round Round
Type Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Brass Brass Steel Steel Steel Steel Steel Steel Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface BK RD BK BK BK BK BK BK BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KDC-6-BK KDC-6-RD KRM-32-M6-10 KRM-32-M6-20 KRM-32-M6-40 KRM-40-M6-10 KRM-40-M6-16 KRM-40-M6-20 KRM-40-M6-25
Image KRMS KRMS KRMS KRMS KRF KRF KRFS KLM KLM
Part Name Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs Long Dimple Knobs
Part Number KRMS-40-M6-10 KRMS-40-M6-16 KRMS-40-M6-20 KRMS-40-M6-25 KRF-32-M6 KRF-40-M6 KRFS-40-M6 KLM-20-M6 KLM-25-M6
Feature Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Round Round Round Round Round Round Round Round Round
Type Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw Female Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Stainless Steel Steel Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface BK BK BK BK BK BK BK BK BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KRMS-40-M6-10 KRMS-40-M6-16 KRMS-40-M6-20 KRMS-40-M6-25 KRF-32-M6 KRF-40-M6 KRFS-40-M6 KLM-20-M6-10 KLM-20-M6-16 KLM-20-M6-20 KLM-20-M6-30 KLM-25-M6-16 KLM-25-M6-20 KLM-25-M6-25 KLM-25-M6-30
Image KLM KLMS KLMS KLMS KLF KLF KLF KLFS KNM
Part Name Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Knurled Knob
Part Number KLM-32-M6 KLMS-20-M6 KLMS-25-M6 KLMS-32-M6 KLF-20-M6 KLF-25-M6 KLF-32-M6 KLFS-20-M6 KNM-24-M6
Feature Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Chrome Plating
Shape Round Round Round Round Round Round Round Round Round
Type Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw Female Screw Female Screw Male Screw
Thread Part Material Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Steel Stainless Steel Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface BK BK BK BK BK BK BK BK CR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KLM-32-M6-20 KLM-32-M6-25 KLMS-20-M6-10 KLMS-20-M6-16 KLMS-20-M6-20 KLMS-25-M6-16 KLMS-25-M6-20 KLMS-25-M6-25 KLMS-32-M6-20 KLMS-32-M6-25 KLF-20-M6 KLF-25-M6 KLF-32-M6 KLFS-20-M6 KNM-24-M6-10 KNM-24-M6-16 KNM-24-M6-20 KNM-24-M6-25 KNM-24-M6-30
Image KNMS KNMS-BK KNF KNFS KUM KUMS KUMS-BK KUF KUFS
Part Name Knurled Knob Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob
Part Number KNMS-24-M6 KNMS-24-M6-BK KNF-24-M6 KNFS-24-M6 KUM-24-M6 KUMS-24-M6 KUMS-24-M6-BK KUF-24-M6 KUFS-24-M6
Feature SUS303 Reflection Resistance
Corrosion Resistance
Chrome Plating SUS303 Flat Type Flat Type Reflection Resistance
Corrosion Resistance
Flat Type Flat Type
Shape Round Round Round Round Round Round Round Round Round
Type Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Female Screw Female Screw
Thread Part Material Stainless Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface - BK CR - CR - BK CR -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KNMS-24-M6-10 KNMS-24-M6-16 KNMS-24-M6-20 KNMS-24-M6-25 KNMS-24-M6-30 KNMS-24-M6-10-BK KNMS-24-M6-16-BK KNMS-24-M6-20-BK KNMS-24-M6-25-BK KNMS-24-M6-30-BK KNF-24-M6 KNFS-24-M6 KUM-24-M6-10 KUM-24-M6-16 KUM-24-M6-20 KUM-24-M6-25 KUM-24-M6-30 KUMS-24-M6-10 KUMS-24-M6-16 KUMS-24-M6-20 KUMS-24-M6-25 KUMS-24-M6-30 KUMS-24-M6-10-BK KUMS-24-M6-16-BK KUMS-24-M6-20-BK KUMS-24-M6-25-BK KUMS-24-M6-30-BK KUF-24-M6 KUFS-24-M6
Image KNM-SC KNMS-SC KUM-SC KUMS-SC KWBS-SC PB PB PC PC
Part Name Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knobs Captive Wing Knob Plastic Ball Knob Plastic Ball Knob Plastic Ball Knob Plastic Ball Knob
Part Number KNM-24-M6-SC KNMS-24-M6-SC KUM-24-M6-SC KUMS-24-M6-SC KWBS-27-M6-SC PB-20-M6 PB-25-M6 PC-20-M6 PC-25-M6
Feature Captive Captive
SUS304
Captive Captive
SUS304
- Thermosetting resin Thermosetting resin Thermosetting resin Thermosetting resin
Shape Round Round Round Round Round Spherical Spherical Spherical Spherical
Type Male Screw Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw Female Screw Female Screw
Thread Part Material Steel Stainless Steel Steel Stainless Steel Stainless Steel Plastic Plastic Brass Brass
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface CR - CR CR - BKRD BKRD BKRD BKRD
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KNM-24-M6-16-SC KNM-24-M6-20-SC KNM-24-M6-25-SC KNM-24-M6-30-SC KNMS-24-M6-16-SC KNMS-24-M6-20-SC KNMS-24-M6-25-SC KNMS-24-M6-30-SC KUM-24-M6-16-SC KUM-24-M6-20-SC KUM-24-M6-25-SC KUM-24-M6-30-SC KUMS-24-M6-16-SC KUMS-24-M6-20-SC KUMS-24-M6-25-SC KUMS-24-M6-30-SC KWBS-27-M6-15-SC KWBS-27-M6-20-SC KWBS-27-M6-25-SC PB-20-M6-BK PB-20-M6-RD PB-25-M6-BK PB-25-M6-RD PC-20-M6-BK PC-20-M6-RD PC-25-M6-BK PC-25-M6-RD
Image KGB KEC
Part Name Gum Ball Knob Conical Grip
Part Number KGB-20-M6 KEC-6-BK
Feature Rubber Fig-like
Shape Spherical Spherical
Type Female Screw Female Screw
Thread Part Material Steel Brass
Thread Size M6 M6
Surface BK BK
CAD CAD CAD
Specifications Specifications Specifications
List KGB-20-M6 KEC-6-BK