Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | d | d1 | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
KCF-20-M5-BK | 20 | M5 | 0.8 | 7 | 12 | 4 | 14 | 15 | 17 | 3.16 | CAD | Cart |
KCF-24-M6-BK | 24 | M6 | 1 | 8 | 14 | 4 | 16 | 18 | 30 | 3.79 | CAD | Cart |
KCF-30-M8-BK | 30 | M8 | 1.25 | 10 | 17 | 5 | 20 | 24 | 50 | 6.01 | CAD | Cart |
KCF-36-M10-BK | 36 | M10 | 1.5 | 12 | 20 | 6 | 28 | 30 | 90 | 9.30 | CAD | Cart |
KCF-40-M12-BK | 40 | M12 | 1.75 | 16 | 24 | 8 | 32 | 34 | 125 | 10.23 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KCF Made of Steel |
|
---|---|
Main body |
S45C Ferrosoferric Oxide Film (Black) |
Characteristics
- Items made of steel / items made of stainless steel are standardized.