• Knobs

KCFS-36-M10

Clamp Knob

Dimension Drawing

KCFSClamp Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M10

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d d1 Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KCFS-36-M10 36 M10 1.5 12 20 6 28 30 90 29.90 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KCFS
Made of Stainless Steel
Main
body
SUS303

Characteristics

  • Items made of steel / items made of stainless steel are standardized.

Related Services

Product List

Most Read