Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
PC-40-M10-RD | 40 | M10 | 1.5 | 15 | 37 | 55 | RD | 5.40 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Thermosetting resin. It has a high durability.
-
Types can be selected by a product code.
PB---- Without insert
PC---- With insert -
There are two color variations. They can be selected by the end symbol of the part number.
End SymbolBK---- Black
End Symbol RD---- Red
Material/Finish
PC | |
---|---|
Ball Part |
BK: Phenol Resin (Black) RD: Melamine Resin (Red) |
Thread Part | Brass |