Plungers

Selection Conditions
  • Choose ShapeBall
Image PAF PAFS MPS
Number PAF PAFS MPS
Name Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel)
Thread Part Material Steel Stainless Steel Stainless Steel
Material Steel Stainless Steel Stainless Steel
Screw M3 ~ M16 M3 ~ M16 M2 ~ M16
Vibration Resistant Treatment Yes Yes No
Feature Good Cost
Performance
Good Cost
Performance
Spinning ball

Related products

Image Spring Stop Spring Stop Wrench for Pin Plunger Plunger Holder Ball Button Locating Pin Bushing for Locating Pin - Straight Type Bushing for Locating Pin - Flange Type
Number PST PSTS PPW PHL BB PJP PJA PJB
Name Spring Stop Spring Stop Wrench for Pin Plunger Plunger Holder Ball Button Locating Pin Bushing for Locating Pin - Straight Type Bushing for Locating Pin - Flange Type
Feature Positioning
Stopper
Positioning
Stopper
Dedicated Wrench Holder for use with Plunger Used in combination with Plunger
For Heavy Load
For Locating
Parallel Pin
Used in combination with PJP Used in combination with PJP