Plungers

Selection Conditions
  • Choose ShapePin
Image PSP PSPS PSPS-N PLP
Number PSP PSPS PSPS-N PLP
Name Short Stroke Plunger Short Stroke Plungers (Made of Stainless Steel) Short Stroke Plungers (Made of Stainless Steel) Long Stroke Plunger
Thread Part Material Steel Stainless Steel Stainless Steel Steel
Material Steel Stainless Steel Plastic Steel
Screw M3 ~ M12 M4 ~ M12 M4 ~ M12 M16 ~ M30
Vibration Resistant Treatment Yes No No Yes
Feature Pin Plunger with
Vibration Resistant Treatment
Pin Plungers Pin Material
Plastic
Long Stroke

Related products

Image Spring Stop Spring Stop Wrench for Pin Plunger Plunger Holder Ball Button Locating Pin Bushing for Locating Pin - Straight Type Bushing for Locating Pin - Flange Type
Number PST PSTS PPW PHL BB PJP PJA PJB
Name Spring Stop Spring Stop Wrench for Pin Plunger Plunger Holder Ball Button Locating Pin Bushing for Locating Pin - Straight Type Bushing for Locating Pin - Flange Type
Feature Positioning
Stopper
Positioning
Stopper
Dedicated Wrench Holder for use with Plunger Used in combination with Plunger
For Heavy Load
For Locating
Parallel Pin
Used in combination with PJP Used in combination with PJP