Pulls

Selection Conditions
  • Select Mounting InstructionFemale Screw
Image UNF UNFS UNFA UNF-W UNFS-W UNFA-W UNF-H UNFS-H UNF-SH
Number UNF UNFS UNFA UNF-W UNFS-W UNFA-W UNF-H UNFS-H UNF-SH
Name U - shaped Pull U - shaped Pull U - shaped Pull U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer U - shaped Pull U - shaped Pull U - shaped Pull
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Steel Stainless Steel Aluminum Alloy Steel Stainless Steel Aluminum Alloy Steel Stainless Steel Steel
Surface CR BL BFBK CR BL BFBK CR BL CR
Mounting Dimensions 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 160mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 160mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm
Feature Low price SUS304 Total height is low Low price
Accessory Washer
SUS304
Accessory Washer
Total height is low
Accessory Washer
Total height is higher than UNF Total height is higher than UNFS SEMI Standard
Image UNFS-SH UNF-H-W UNFS-H-W UNF-SH-W UNFS-SH-W TG UGF UUDF TA
Number UNFS-SH UNF-H-W UNFS-H-W UNF-SH-W UNFS-SH-W TG UGF UUDF TA
Name U - shaped Pull U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer Stainless Steel Pull Gum Pull Plastic Pull Plastic Pulls
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Stainless Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Rubber Plastic Plastic
Surface BL CR BL CR BL - BK BKBLORSGYW BK
Mounting Dimensions 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 20mm ~ 120mm 40mm ~ 70mm 100mm ~ 180mm 85mm ~ 125mm
Feature SEMI Standard Total height is higher than UNF
Accessory Washer
Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SUS303 EPDM Universal Design Phenol resin
Image TC
Number TC
Name Zinc Pull
Mounting Method Female Screw
Pull Part Material Zinc die cast
Surface CR
Mounting Dimensions 87mm ~ 102mm
Feature Zinc Di-cast

Related products

Image Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Number LY LY-N LYSC-N LYSC-N-SSC
Name Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Feature Used in combination with Pull Used in combination with Pull Captive Captive