Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Image UPIF-MS UPIF-PS UPIF-L UPIF-MSL UPIF-PSL UPVF TF UNMS-SC UNF
Part Name Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With LED Plastic Pulls - With Switch and LED Plastic Pulls - With Switch and LED Plastic Pulls - With Pneumatic Valves Copper Pull Captive Pull U - shaped Pull
Part Number UPIF-MS UPIF-PS UPIF-L UPIF-MSL UPIF-PSL UPVF TF UNMS-SC UNF
Feature With Switch With Switch With LED With Switch and LED With Switch and LED With Pneumatic Valves Brass Captive Low price
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Male Screw Female Screw
Pull Part Material Plastic Plastic Plastic Plastic Plastic Plastic Brass Stainless Steel Steel
Surface BKBLSG BKBLSG BKBLSG BKBLSG BKBLSG BKBLSG CR - CR
Mounting Dimensions 160mm 160mm 160mm 160mm 160mm 128mm 70mm ~ 150mm 100mm ~ 125mm 80mm ~ 250mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List UPIF-MS-BK UPIF-MS-BL UPIF-MS-SG UPIF-PS-G-BK UPIF-PS-G-BL UPIF-PS-G-SG UPIF-PS-R-BK UPIF-PS-R-BL UPIF-PS-R-SG UPIF-L-BK UPIF-L-BL UPIF-L-SG UPIF-MSL-BK UPIF-MSL-BL UPIF-MSL-SG UPIF-PSL-BK UPIF-PSL-BL UPIF-PSL-SG UPVF-3NC-BK UPVF-3NC-BL UPVF-3NC-SG TF-100 TF-150 TF-70 UNMS-100-SC UNMS-125-SC UNF-100-CR UNF-110-CR UNF-120-CR UNF-125-CR UNF-160-CR UNF-200-CR UNF-250-CR UNF-80-CR
Image UNFS UNFA UNF-W UNFS-W UNFA-W UNF-H UNFS-H UNF-SH UNFS-SH
Part Name U - shaped Pull U - shaped Pull U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer U - shaped Pull U - shaped Pull U - shaped Pull U - shaped Pull
Part Number UNFS UNFA UNF-W UNFS-W UNFA-W UNF-H UNFS-H UNF-SH UNFS-SH
Feature SUS304 Total height is low Low price
Accessory Washer
SUS304
Accessory Washer
Total height is low
Accessory Washer
Total height is higher than UNF Total height is higher than UNFS SEMI Standard SEMI Standard
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Stainless Steel Aluminum Alloy Steel Stainless Steel Aluminum Alloy Steel Stainless Steel Steel Stainless Steel
Surface BL BFBK CR BL BFBK CR BL CR BL
Mounting Dimensions 80mm ~ 250mm 80mm ~ 160mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 160mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List UNFS-100 UNFS-110 UNFS-120 UNFS-125 UNFS-160 UNFS-200 UNFS-250 UNFS-80 UNFA-100-BF UNFA-100-BK UNFA-110-BF UNFA-110-BK UNFA-120-BF UNFA-120-BK UNFA-125-BF UNFA-125-BK UNFA-160-BF UNFA-160-BK UNFA-80-BF UNFA-80-BK UNF-100-W UNF-110-W UNF-120-W UNF-125-W UNF-160-W UNF-200-W UNF-250-W UNF-80-W UNFS-100-W UNFS-110-W UNFS-120-W UNFS-125-W UNFS-160-W UNFS-200-W UNFS-250-W UNFS-80-W UNFA-100-W UNFA-110-W UNFA-120-W UNFA-125-W UNFA-160-W UNFA-80-W UNF-100H-CR UNF-110H-CR UNF-120H-CR UNF-125H-CR UNF-160H-CR UNF-200H-CR UNF-250H-CR UNF-80H-CR UNFS-100H UNFS-110H UNFS-120H UNFS-125H UNFS-160H UNFS-200H UNFS-250H UNFS-80H UNF-100SH-CR UNF-110SH-CR UNF-120SH-CR UNF-125SH-CR UNF-160SH-CR UNF-200SH-CR UNF-250SH-CR UNF-80SH-CR UNFS-100SH UNFS-110SH UNFS-120SH UNFS-125SH UNFS-160SH UNFS-200SH UNFS-250SH UNFS-80SH
Image UNF-H-W UNFS-H-W UNF-SH-W UNFS-SH-W TGY TG UGF UUDF TCY
Part Name U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer Stainless Steel Pull Stainless Steel Pull Gum Pull Plastic Pull Zinc Pull
Part Number UNF-H-W UNFS-H-W UNF-SH-W UNFS-SH-W TGY TG UGF UUDF TCY
Feature Total height is higher than UNF
Accessory Washer
Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SUS303 SUS303 EPDM Universal Design Zinc Di-cast
Mounting Method Female Screw Female Screw Female Screw Female Screw Male Screw Female Screw Female Screw Female Screw Male Screw
Pull Part Material Steel Stainless Steel Steel Stainless Steel Stainless Steel Stainless Steel Rubber Plastic Zinc die cast
Surface CR BL CR BL - - BK BKBLORSGYW CR
Mounting Dimensions 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 120mm 20mm ~ 120mm 40mm ~ 70mm 100mm ~ 180mm 102mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List UNF-100H-W UNF-110H-W UNF-120H-W UNF-125H-W UNF-160H-W UNF-200H-W UNF-250H-W UNF-80H-W UNFS-100H-W UNFS-110H-W UNFS-120H-W UNFS-125H-W UNFS-160H-W UNFS-200H-W UNFS-250H-W UNFS-80H-W UNF-100SH-W UNF-110SH-W UNF-120SH-W UNF-125SH-W UNF-160SH-W UNF-200SH-W UNF-250SH-W UNF-80SH-W UNFS-100SH-W UNFS-110SH-W UNFS-120SH-W UNFS-125SH-W UNFS-160SH-W UNFS-200SH-W UNFS-250SH-W UNFS-80SH-W TGY-108 TGY-110 TGY-128 TGY-130 TGY-86 TG-108 TG-110 TG-128 TG-130 TG-24 TG-46 TG-66 TG-86 UGF-50 UGF-63 UGF-80 UUDF-26-100 UUDF-26-112 UUDF-26-128 UUDF-26-160 UUDF-26-180 TCY-122
Image TC
Part Name Zinc Pull
Part Number TC
Feature Zinc Di-cast
Mounting Method Female Screw
Pull Part Material Zinc die cast
Surface CR
Mounting Dimensions 87mm ~ 102mm
CAD CAD
Specifications Specifications
List TC-104 TC-122

Related products

Image Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Part Name Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Part Number LY LY-N LYSC-N LYSC-N-SSC
Feature Used in combination with Pull Used in combination with Pull Captive Captive
Material - - - -
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List LY-10 LY-12 LY-16 LY-16A LY-10-N LY-12-N LY-16-N LYSC-12-N LYSC-16A-N LYSC-12-N-SSC-M5 LYSC-16A-N-SSC-M5