• Pulls

LY-12-N

Washer

Dimension Drawing

LY-NWasher寸法図

Unit : mm

Part Number D A R H s Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LY-12-N 12 8.3 5.3 2.5 1 1.5 1.29 CAD Cart

Material/Finish

LY-N
Washer Main Body SUS303

Characteristics

  • Washer to be used with the pull. It decorates the mounting part of the pull beautifully.
  • Pull compatible with washer
    UNFUNFSUNFA (UNFUNF-HUNF-SHUNFSUNFS-HUNFS-SHUNFA)
    TGYTG (TGYTG)
    UGF (UGF)
  • LY is provided with nut, plain washer and spring washer. To purchase the washer main body only, put -N at the end of part number.
    LY---- With nut, plain washer and spring washer
    LY-N---- Washer main body only

Related Services

Product List

Click here to see LY-N

Click here to see Pulls