Specs/CAD
Unit : mm
Part Number | Mass (g) | Background Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|
FPS | 0.1 | SG | 1.96 | CAD | Cart |
FPS-BK | 0.1 | BK | 2.20 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
FPS | |
---|---|
Main Body | Polyester Aluminum Evaporation Coating |
Characteristics
- Use in combination with the Scale Plate FSP (FSP) or the Scale Sticker FSS (FSS )FST (FST).
- Sticker type that can be used simply by sticking to existing machinery and equipment.
- Convenient as a home position indicator plate for actuators, etc.
- There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol | Background Color | Arrow/Marking |
---|---|---|
No | Silver | Red |
BK | Black | Silver |