Clamping Screws

About Screws

Clamping screws are machine elements which use screw thrust for workpiece fixing and positioning.
Point contact by the full ball securely fixes the workpiece.
They include several varieties of tip ball shape and material, which can be selected according to the application.
As well, hex socket head cap screw type clamping bolts have functions similar to clamping screws.

Hints for correctly using NBK products

Introducing usage methods for screws with ball-shaped tips for securely fixing workpieces.


Image SCS-R SCS-R(INCH) SCS-F-R SCSS-R SCSS-R(INCH) SCS-N SCS-BR SCSS-CE SCS-F
Part Name Clamping Screw - Full Ball Clamping Screws - Full Ball (Inch Thread) Clamping Screw (Fine Screw Thread) - Full Ball Clamping Screw - Full Ball Clamping Screws - Full Ball (Inch Thread) Clamping Screw - Special Material Full Ball Clamping Screw - Special Material Full Ball Clamping Screw - Special Material Full Ball Clamping Screw - Flat Ball
Part Number SCS-R SCS-R(INCH) SCS-F-R SCSS-R SCSS-R(INCH) SCS-N SCS-BR SCSS-CE SCS-F
Feature Complete Ball Type Full Ball Type
Inch Thread
Fine Pitch Screw / Complete Ball Type Complete Ball Type Full Ball Type
Inch Thread
Complete Ball Type
Plastic Ball
Complete Ball Type
Brass Ball
Complete Ball Type
Ceramics Ball
Flat Ball Type
Thread Part Material Steel Steel Steel Stainless Steel Stainless Steel Steel Steel Stainless Steel Steel
Thread Size M10 - M10 M10 - M3 M4 M10 M10
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCS-M10-12-R SCS-M10-16-R SCS-M10-20-R SCS-M10-25-R SCS-M10-35-R SCS-M12-16-R SCS-M12-20-R SCS-M12-30-R SCS-M12-40-R SCS-M16-20-R SCS-M16-25-R SCS-M16-35-R SCS-M16-50-R SCS-M3-10-R SCS-M3-5-R SCS-M4-10-R SCS-M4-16-R SCS-M4-6-R SCS-M5-12-R SCS-M5-20-R SCS-M5-8-R SCS-M6-10-R SCS-M6-16-R SCS-M6-20-R SCS-M6-25-R SCS-M8-10-R SCS-M8-12-R SCS-M8-20-R SCS-M8-25-R SCS-M8-30-R SCS-#10-24-1/2-R SCS-#10-24-5/8-R SCS-#10-32-1/2-R SCS-#10-32-5/8-R SCS-#6-32-1/4-R SCS-#8-32-3/8-R SCS-1/2-13-1 1/2-R SCS-1/2-13-3/4-R SCS-1/4-20-1/2-R SCS-1/4-20-5/8-R SCS-3/8-16-3/4-R SCS-3/8-16-5/8-R SCS-5/16-18-1/2-R SCS-5/16-18-3/4-R SCS-5/16-18-7/8-R SCS-M10F-16-R SCS-M10F-20-R SCS-M10F-25-R SCS-M10F-35-R SCS-M12F-20-R SCS-M12F-30-R SCS-M12F-40-R SCS-M6F-10-R SCS-M6F-16-R SCS-M6F-20-R SCS-M6F-25-R SCS-M8F-12-R SCS-M8F-20-R SCS-M8F-25-R SCS-M8F-30-R SCSS-M10-12-R SCSS-M10-16-R SCSS-M10-20-R SCSS-M10-25-R SCSS-M10-35-R SCSS-M12-16-R SCSS-M12-20-R SCSS-M12-30-R SCSS-M12-40-R SCSS-M16-20-R SCSS-M16-25-R SCSS-M16-35-R SCSS-M16-50-R SCSS-M3-10-R SCSS-M3-5-R SCSS-M4-10-R SCSS-M4-16-R SCSS-M4-6-R SCSS-M5-12-R SCSS-M5-20-R SCSS-M5-8-R SCSS-M6-10-R SCSS-M6-16-R SCSS-M6-20-R SCSS-M6-25-R SCSS-M8-10-R SCSS-M8-12-R SCSS-M8-20-R SCSS-M8-25-R SCSS-M8-30-R SCSS-#10-24-1/2-R SCSS-#10-24-5/8-R SCSS-#10-32-1/2-R SCSS-#10-32-5/8-R SCSS-#6-32-1/4-R SCSS-#8-32-3/8-R SCSS-1/2-13-1 1/2-R SCSS-1/2-13-3/4-R SCSS-1/4-20-1/2-R SCSS-1/4-20-5/8-R SCSS-3/8-16-3/4-R SCSS-3/8-16-5/8-R SCSS-5/16-18-1/2-R SCSS-5/16-18-3/4-R SCSS-5/16-18-7/8-R SCS-M3-10-N SCS-M3-5-N SCS-M4-10-N SCS-M4-16-N SCS-M4-6-N SCS-M5-12-N SCS-M5-20-N SCS-M5-8-N SCS-M6-10-N SCS-M6-16-N SCS-M6-20-N SCS-M6-25-N SCS-M4-10-BR SCS-M4-16-BR SCS-M4-6-BR SCS-M5-12-BR SCS-M5-20-BR SCS-M5-8-BR SCS-M6-10-BR SCS-M6-16-BR SCS-M6-20-BR SCS-M6-25-BR SCSS-M10-16-CE SCSS-M10-25-CE SCSS-M10-35-CE SCSS-M12-20-CE SCSS-M12-30-CE SCSS-M12-40-CE SCSS-M4-10-CE SCSS-M4-16-CE SCSS-M4-6-CE SCSS-M5-12-CE SCSS-M5-20-CE SCSS-M5-8-CE SCSS-M6-10-CE SCSS-M6-16-CE SCSS-M6-25-CE SCSS-M8-12-CE SCSS-M8-20-CE SCSS-M8-30-CE SCS-M10-12-F SCS-M10-16-F SCS-M10-20-F SCS-M10-25-F SCS-M10-35-F SCS-M12-16-F SCS-M12-20-F SCS-M12-30-F SCS-M12-40-F SCS-M16-20-F SCS-M16-25-F SCS-M16-35-F SCS-M16-50-F SCS-M4-10-F SCS-M4-16-F SCS-M4-6-F SCS-M5-12-F SCS-M5-20-F SCS-M5-8-F SCS-M6-10-F SCS-M6-16-F SCS-M6-20-F SCS-M6-25-F SCS-M8-10-F SCS-M8-12-F SCS-M8-20-F SCS-M8-25-F SCS-M8-30-F
Image SCS-F(INCH) SCS-F-F SCSS-F SCSS-F(INCH) SCS-FB SCSS-FB SCS-GB SCSS-GB SCB-R
Part Name Clamping Screws - Flat Ball (Inch Thread) Clamping Screw (Fine Screw Thread) - Flat Ball Clamping Screw - Flat Ball Clamping Screws - Flat Ball (Inch Thread) Clamping Screw - Flat Ball - with Reversal Protection Mechanism Clamping Screw - Flat Ball - with Reversal Protection Mechanism Clamping Screw - Indented Ball - with Reversal Protection Mechanism Clamping Screw - Indented Ball - with Reversal Protection Mechanism Clamping Bolt - Full Ball
Part Number SCS-F(INCH) SCS-F-F SCSS-F SCSS-F(INCH) SCS-FB SCSS-FB SCS-GB SCSS-GB SCB-R
Feature Flat Ball Type
Inch Thread
Fine Pitch Screw / Flat Ball Type Flat Ball Type Flat Ball Type
Inch Thread
Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Complete Ball Type
Thread Part Material Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel
Thread Size - M10 M10 - M10 M10 M10 M10 M10
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCS-#10-24-1/2-F SCS-#10-24-5/8-F SCS-#10-32-1/2-F SCS-#10-32-5/8-F SCS-#8-32-3/8-F SCS-1/2-13-1 1/2-F SCS-1/2-13-3/4-F SCS-1/4-20-1/2-F SCS-1/4-20-5/8-F SCS-3/8-16-3/4-F SCS-3/8-16-5/8-F SCS-5/16-18-1/2-F SCS-5/16-18-3/4-F SCS-5/16-18-7/8-F SCS-M10F-16-F SCS-M10F-20-F SCS-M10F-25-F SCS-M10F-35-F SCS-M12F-20-F SCS-M12F-30-F SCS-M12F-40-F SCS-M6F-10-F SCS-M6F-16-F SCS-M6F-20-F SCS-M6F-25-F SCS-M8F-12-F SCS-M8F-20-F SCS-M8F-25-F SCS-M8F-30-F SCSS-M10-12-F SCSS-M10-16-F SCSS-M10-20-F SCSS-M10-25-F SCSS-M10-35-F SCSS-M12-16-F SCSS-M12-20-F SCSS-M12-30-F SCSS-M12-40-F SCSS-M16-20-F SCSS-M16-25-F SCSS-M16-35-F SCSS-M16-50-F SCSS-M4-10-F SCSS-M4-16-F SCSS-M4-6-F SCSS-M5-12-F SCSS-M5-20-F SCSS-M5-8-F SCSS-M6-10-F SCSS-M6-16-F SCSS-M6-20-F SCSS-M6-25-F SCSS-M8-10-F SCSS-M8-12-F SCSS-M8-20-F SCSS-M8-25-F SCSS-M8-30-F SCSS-#10-24-1/2-F SCSS-#10-24-5/8-F SCSS-#10-32-1/2-F SCSS-#10-32-5/8-F SCSS-#8-32-3/8-F SCSS-1/2-13-1 1/2-F SCSS-1/2-13-3/4-F SCSS-1/4-20-1/2-F SCSS-1/4-20-5/8-F SCSS-3/8-16-3/4-F SCSS-3/8-16-5/8-F SCSS-5/16-18-1/2-F SCSS-5/16-18-3/4-F SCSS-5/16-18-7/8-F SCS-M10-12-FB SCS-M10-16-FB SCS-M10-20-FB SCS-M10-25-FB SCS-M10-35-FB SCS-M12-16-FB SCS-M12-20-FB SCS-M12-30-FB SCS-M12-40-FB SCS-M16-20-FB SCS-M16-25-FB SCS-M16-35-FB SCS-M16-50-FB SCS-M4-10-FB SCS-M4-16-FB SCS-M4-6-FB SCS-M5-12-FB SCS-M5-20-FB SCS-M5-8-FB SCS-M6-10-FB SCS-M6-16-FB SCS-M6-20-FB SCS-M6-25-FB SCS-M8-10-FB SCS-M8-12-FB SCS-M8-20-FB SCS-M8-25-FB SCS-M8-30-FB SCSS-M10-12-FB SCSS-M10-16-FB SCSS-M10-20-FB SCSS-M10-25-FB SCSS-M10-35-FB SCSS-M12-16-FB SCSS-M12-20-FB SCSS-M12-30-FB SCSS-M12-40-FB SCSS-M16-20-FB SCSS-M16-25-FB SCSS-M16-35-FB SCSS-M16-50-FB SCSS-M4-10-FB SCSS-M4-16-FB SCSS-M4-6-FB SCSS-M5-12-FB SCSS-M5-20-FB SCSS-M5-8-FB SCSS-M6-10-FB SCSS-M6-16-FB SCSS-M6-20-FB SCSS-M6-25-FB SCSS-M8-10-FB SCSS-M8-12-FB SCSS-M8-20-FB SCSS-M8-25-FB SCSS-M8-30-FB SCS-M10-12-GB SCS-M10-16-GB SCS-M10-20-GB SCS-M10-25-GB SCS-M10-35-GB SCS-M12-16-GB SCS-M12-20-GB SCS-M12-30-GB SCS-M12-40-GB SCS-M16-20-GB SCS-M16-25-GB SCS-M16-35-GB SCS-M16-50-GB SCS-M4-10-GB SCS-M4-16-GB SCS-M4-6-GB SCS-M5-12-GB SCS-M5-20-GB SCS-M5-8-GB SCS-M6-10-GB SCS-M6-16-GB SCS-M6-20-GB SCS-M6-25-GB SCS-M8-10-GB SCS-M8-12-GB SCS-M8-20-GB SCS-M8-25-GB SCS-M8-30-GB SCSS-M10-12-GB SCSS-M10-16-GB SCSS-M10-20-GB SCSS-M10-25-GB SCSS-M10-35-GB SCSS-M12-16-GB SCSS-M12-20-GB SCSS-M12-30-GB SCSS-M12-40-GB SCSS-M16-20-GB SCSS-M16-25-GB SCSS-M16-35-GB SCSS-M16-50-GB SCSS-M4-10-GB SCSS-M4-16-GB SCSS-M4-6-GB SCSS-M5-12-GB SCSS-M5-20-GB SCSS-M5-8-GB SCSS-M6-10-GB SCSS-M6-16-GB SCSS-M6-20-GB SCSS-M6-25-GB SCSS-M8-10-GB SCSS-M8-12-GB SCSS-M8-20-GB SCSS-M8-25-GB SCSS-M8-30-GB SCB-M10-25-R SCB-M10-30-R SCB-M10-40-R SCB-M10-50-R SCB-M10-60-R SCB-M12-30-R SCB-M12-50-R SCB-M12-80-R SCB-M16-40-R SCB-M16-60-R SCB-M16-80-R SCB-M4-10-R SCB-M4-12-R SCB-M4-16-R SCB-M4-20-R SCB-M4-25-R SCB-M5-12-R SCB-M5-16-R SCB-M5-20-R SCB-M5-25-R SCB-M5-30-R SCB-M6-16-R SCB-M6-20-R SCB-M6-25-R SCB-M6-30-R SCB-M6-40-R SCB-M8-20-R SCB-M8-30-R SCB-M8-35-R SCB-M8-40-R SCB-M8-50-R
Image SCB-R(INCH) SCBS-R SCBS-R(INCH) SCBS-CE SCB-F SCB-F(INCH) SCBS-F SCBS-F(INCH) SCB-GB
Part Name Clamping Bolts - Full Ball (Inch Thread) Clamping Bolt - Full Ball Clamping Bolts - Full Ball (Inch Thread) Clamping Bolt - Ceramic Ball Clamping Bolt - Flat Ball Clamping Bolts - Flat Ball (Inch Thread) Clamping Bolt - Flat Ball Clamping Bolts - Flat Ball (Inch Thread) Clamping Bolt - Knurled Ball - with Reversal Prevention Mechanism
Part Number SCB-R(INCH) SCBS-R SCBS-R(INCH) SCBS-CE SCB-F SCB-F(INCH) SCBS-F SCBS-F(INCH) SCB-GB
Feature Full Ball Type
Inch Thread
Complete Ball Type Full Ball Type
Inch Thread
Complete Ball Type
Ceramics Ball
Flat Ball Type Flat Ball Type
Inch Thread
Flat Ball Type Flat Ball Type
Inch Thread
Ratchet Ball
Limited Swivel Type
Thread Part Material Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Stainless Steel Stainless Steel Steel
Thread Size - M10 - M10 M10 - M10 - M10
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCB-#10-24-1/2-R SCB-#10-24-5/8-R SCB-#10-32-1/2-R SCB-#10-32-5/8-R SCB-#8-32-1/2-R SCB-1/2-13-2-R SCB-1/4-20-1 1/4-R SCB-1/4-20-3/4-R SCB-1/4-20-5/8-R SCB-3/8-16-1 1/2-R SCB-3/8-16-1-R SCB-5/16-18-1 1/2-R SCB-5/16-18-1 1/4-R SCB-5/16-18-7/8-R SCBS-M10-25-R SCBS-M10-30-R SCBS-M10-40-R SCBS-M10-50-R SCBS-M10-60-R SCBS-M12-30-R SCBS-M12-50-R SCBS-M12-80-R SCBS-M16-40-R SCBS-M16-60-R SCBS-M16-80-R SCBS-M4-10-R SCBS-M4-12-R SCBS-M4-16-R SCBS-M4-20-R SCBS-M4-25-R SCBS-M5-12-R SCBS-M5-16-R SCBS-M5-20-R SCBS-M5-25-R SCBS-M5-30-R SCBS-M6-16-R SCBS-M6-20-R SCBS-M6-25-R SCBS-M6-30-R SCBS-M6-40-R SCBS-M8-20-R SCBS-M8-30-R SCBS-M8-35-R SCBS-M8-40-R SCBS-M8-50-R SCBS-#10-24-1/2-R SCBS-#10-24-5/8-R SCBS-#10-32-1/2-R SCBS-#10-32-5/8-R SCBS-#8-32-1/2-R SCBS-1/2-13-2-R SCBS-1/4-20-1 1/4-R SCBS-1/4-20-3/4-R SCBS-1/4-20-5/8-R SCBS-3/8-16-1 1/2-R SCBS-3/8-16-1-R SCBS-5/16-18-1 1/2-R SCBS-5/16-18-1 1/4-R SCBS-5/16-18-7/8-R SCBS-M10-25-CE SCBS-M10-40-CE SCBS-M10-60-CE SCBS-M12-30-CE SCBS-M12-50-CE SCBS-M12-80-CE SCBS-M4-10-CE SCBS-M4-16-CE SCBS-M4-25-CE SCBS-M5-12-CE SCBS-M5-20-CE SCBS-M5-30-CE SCBS-M6-16-CE SCBS-M6-25-CE SCBS-M6-40-CE SCBS-M8-20-CE SCBS-M8-35-CE SCBS-M8-50-CE SCB-M10-25-F SCB-M10-30-F SCB-M10-40-F SCB-M10-50-F SCB-M10-60-F SCB-M12-30-F SCB-M12-50-F SCB-M12-80-F SCB-M16-40-F SCB-M16-60-F SCB-M16-80-F SCB-M4-10-F SCB-M4-12-F SCB-M4-16-F SCB-M4-20-F SCB-M4-25-F SCB-M5-12-F SCB-M5-16-F SCB-M5-20-F SCB-M5-25-F SCB-M5-30-F SCB-M6-16-F SCB-M6-20-F SCB-M6-25-F SCB-M6-30-F SCB-M6-40-F SCB-M8-20-F SCB-M8-30-F SCB-M8-35-F SCB-M8-40-F SCB-M8-50-F SCB-#10-24-1/2-F SCB-#10-24-5/8-F SCB-#10-32-1/2-F SCB-#10-32-5/8-F SCB-#8-32-1/2-F SCB-1/2-13-2-F SCB-1/4-20-1 1/4-F SCB-1/4-20-3/4-F SCB-1/4-20-5/8-F SCB-3/8-16-1 1/2-F SCB-3/8-16-1-F SCB-5/16-18-1 1/2-F SCB-5/16-18-1 1/4-F SCB-5/16-18-7/8-F SCBS-M10-25-F SCBS-M10-30-F SCBS-M10-40-F SCBS-M10-50-F SCBS-M10-60-F SCBS-M12-30-F SCBS-M12-50-F SCBS-M12-80-F SCBS-M16-40-F SCBS-M16-60-F SCBS-M16-80-F SCBS-M4-10-F SCBS-M4-12-F SCBS-M4-16-F SCBS-M4-20-F SCBS-M4-25-F SCBS-M5-12-F SCBS-M5-16-F SCBS-M5-20-F SCBS-M5-25-F SCBS-M5-30-F SCBS-M6-16-F SCBS-M6-20-F SCBS-M6-25-F SCBS-M6-30-F SCBS-M6-40-F SCBS-M8-20-F SCBS-M8-30-F SCBS-M8-35-F SCBS-M8-40-F SCBS-M8-50-F SCBS-#10-24-1/2-F SCBS-#10-24-5/8-F SCBS-#10-32-1/2-F SCBS-#10-32-5/8-F SCBS-#8-32-1/2-F SCBS-1/2-13-2-F SCBS-1/4-20-1 1/4-F SCBS-1/4-20-3/4-F SCBS-1/4-20-5/8-F SCBS-3/8-16-1 1/2-F SCBS-3/8-16-1-F SCBS-5/16-18-1 1/2-F SCBS-5/16-18-1 1/4-F SCBS-5/16-18-7/8-F SCB-M10-25-GB SCB-M10-30-GB SCB-M10-40-GB SCB-M10-50-GB SCB-M10-60-GB SCB-M12-30-GB SCB-M12-50-GB SCB-M12-80-GB SCB-M16-40-GB SCB-M16-60-GB SCB-M16-80-GB SCB-M4-10-GB SCB-M4-12-GB SCB-M4-16-GB SCB-M4-20-GB SCB-M4-25-GB SCB-M5-12-GB SCB-M5-16-GB SCB-M5-20-GB SCB-M5-25-GB SCB-M5-30-GB SCB-M6-16-GB SCB-M6-20-GB SCB-M6-25-GB SCB-M6-30-GB SCB-M6-40-GB SCB-M8-20-GB SCB-M8-30-GB SCB-M8-35-GB SCB-M8-40-GB SCB-M8-50-GB
Image SCBS-GB SCB-FB SCBS-FB
Part Name Clamping Bolt - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolt - Flat Ball - with Reversal Prevention Mechanism Clamping Bolt - Flat Ball - with Reversal Prevention Mechanism
Part Number SCBS-GB SCB-FB SCBS-FB
Feature Ratchet Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Thread Part Material Stainless Steel Steel Stainless Steel
Thread Size M10 M10 M10
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List SCBS-M10-25-GB SCBS-M10-30-GB SCBS-M10-40-GB SCBS-M10-50-GB SCBS-M10-60-GB SCBS-M12-30-GB SCBS-M12-50-GB SCBS-M12-80-GB SCBS-M16-40-GB SCBS-M16-60-GB SCBS-M16-80-GB SCBS-M4-10-GB SCBS-M4-12-GB SCBS-M4-16-GB SCBS-M4-20-GB SCBS-M4-25-GB SCBS-M5-12-GB SCBS-M5-16-GB SCBS-M5-20-GB SCBS-M5-25-GB SCBS-M5-30-GB SCBS-M6-16-GB SCBS-M6-20-GB SCBS-M6-25-GB SCBS-M6-30-GB SCBS-M6-40-GB SCBS-M8-20-GB SCBS-M8-30-GB SCBS-M8-35-GB SCBS-M8-40-GB SCBS-M8-50-GB SCB-M10-25-FB SCB-M10-30-FB SCB-M10-40-FB SCB-M10-50-FB SCB-M10-60-FB SCB-M12-30-FB SCB-M12-50-FB SCB-M12-80-FB SCB-M16-40-FB SCB-M16-60-FB SCB-M16-80-FB SCB-M4-10-FB SCB-M4-12-FB SCB-M4-16-FB SCB-M4-20-FB SCB-M4-25-FB SCB-M5-12-FB SCB-M5-16-FB SCB-M5-20-FB SCB-M5-25-FB SCB-M5-30-FB SCB-M6-16-FB SCB-M6-20-FB SCB-M6-25-FB SCB-M6-30-FB SCB-M6-40-FB SCB-M8-20-FB SCB-M8-30-FB SCB-M8-35-FB SCB-M8-40-FB SCB-M8-50-FB SCBS-M10-25-FB SCBS-M10-30-FB SCBS-M10-40-FB SCBS-M10-50-FB SCBS-M10-60-FB SCBS-M12-30-FB SCBS-M12-50-FB SCBS-M12-80-FB SCBS-M16-40-FB SCBS-M16-60-FB SCBS-M16-80-FB SCBS-M4-10-FB SCBS-M4-12-FB SCBS-M4-16-FB SCBS-M4-20-FB SCBS-M4-25-FB SCBS-M5-12-FB SCBS-M5-16-FB SCBS-M5-20-FB SCBS-M5-25-FB SCBS-M5-30-FB SCBS-M6-16-FB SCBS-M6-20-FB SCBS-M6-25-FB SCBS-M6-30-FB SCBS-M6-40-FB SCBS-M8-20-FB SCBS-M8-30-FB SCBS-M8-35-FB SCBS-M8-40-FB SCBS-M8-50-FB