• Screws

SAN-B

Stopper Screw

Dimension Drawing

SAN-BStopper Screw寸法図

Specs/CAD

Select

M (Fine)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Fine)
Nominal of Thread
Pitch C s R B B1 T Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SAN-M4-20-B M4 0.5 8.1 4 4 7 2 4 2.3 6.54 CAD Cart
SAN-M4-30-B M4 0.5 8.1 4 4 7 2 4 3.2 6.54 CAD Cart
SAN-M5-20-B M5 0.5 9.2 4 5 8 2.5 4 3.1 6.97 CAD Cart
SAN-M5-30-B M5 0.5 9.2 4 5 8 2.5 4 4.6 6.97 CAD Cart
SAN-M6-20-B M6 0.75 11.5 5 6 10 3 4 4.5 7.25 CAD Cart
SAN-M6-30-B M6 0.75 11.5 5 6 10 3 4 6.6 7.25 CAD Cart
SAN-M6-35-B M6 0.75 11.5 5 6 10 3 4 7.7 7.25 CAD Cart
SAN-M6-40-B M6 0.75 11.5 5 6 10 3 4 8.8 7.25 CAD Cart
SAN-M6-50-B M6 0.75 11.5 5 6 10 3 4 10.9 7.25 CAD Cart
SAN-M6-60-B M6 0.75 11.5 5 6 10 3 4 13 7.25 CAD Cart
SAN-M8-25-B M8 0.75 15 6 8 13 4 5 9.7 8.21 CAD Cart
SAN-M8-30-B M8 0.75 15 6 8 13 4 5 11.6 8.21 CAD Cart
SAN-M8-40-B M8 0.75 15 6 8 13 4 5 15.4 8.21 CAD Cart
SAN-M8-50-B M8 0.75 15 6 8 13 4 5 19.2 8.21 CAD Cart
SAN-M8-60-B M8 0.75 15 6 8 13 4 5 23 8.21 CAD Cart
SAN-M10-40-B M10 1 19.6 8 10 17 5 6 23 9.74 CAD Cart
SAN-M10-50-B M10 1 19.6 8 10 17 5 6 29 9.74 CAD Cart
SAN-M10-60-B M10 1 19.6 8 10 17 5 6 35 9.74 CAD Cart
SAN-M12-40-B M12 1 21.9 10 12 19 6 6 37 11.27 CAD Cart
SAN-M12-60-B M12 1 21.9 10 12 19 6 6 52 11.27 CAD Cart
SAN-M12-80-B M12 1 21.9 10 12 19 6 6 68 11.27 CAD Cart
SAN-M16-60-B M16 1.5 27.7 14 16 24 8 8 90 13.76 CAD Cart
SAN-M16-80-B M16 1.5 27.7 14 16 24 8 8 120 13.76 CAD Cart
SAN-M16-100-B M16 1.5 27.7 14 16 24 8 8 150 13.76 CAD Cart
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
SAN-B
Made of Steel
Thread
Part
S45C
Sphere part quenching
(hardness: 45-50 HRC)
Trivalent Chromate Treatment
Nut SS400
Trivalent Chromate Treatment

Characteristics

  • Fine threaded type stopper screw. Fine adjustment is easy.
  • For work locating and stopping.
  • Round area has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Related Services

Product List

Most Read