• Screws

SCS-M4-16-GB

Clamping Screw - Indented Ball - with Reversal Protection Mechanism

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCS-GBClamping Screw - Indented Ball - with Reversal Protection Mechanism寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D d B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SCS-M4-16-GB M4 0.7 16 2.5 2 2 1 13.76 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SCS-GB
Made of Steel
Thread
Part
SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (hardness: 55-60 HRC)

Characteristics

  • The ball rotates flexibly by up to 9°. The reversal prevention mechanism ensures secure clamping.
  • Even coarse surface such as casting surface can be securely clamped by the knurled ball.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping screws have variations such as coarse and fine screw threads, full ball, flat ball, brass ball and plastic ball, etc.
SCS-RSCSS-RSCS-F-RSCS-NSCS-BRSCSS-CESCS-FSCSS-FSCS-F-FSCS-FBSCSS-FBSCSS-GB

SCS-GBClamping Screws - Knurled Ball - with Reversal Protection Mechanism


Related Services

Product List

Most Read