Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L1 | L3 | L | B | C | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
SPM-M3 | M3 | 0.5 | 2 | 7 | 5 | 6 | 6.9 | 0.6 | 4.83 | CAD | Cart |
SPM-M4 | M4 | 0.7 | 2.8 | 8.8 | 6 | 7 | 8.1 | 1.3 | 4.83 | CAD | Cart |
SPM-M5 | M5 | 0.8 | 3.5 | 10.5 | 7 | 8 | 9.2 | 2.4 | 4.83 | CAD | Cart |
SPM-M6 | M6 | 1 | 4 | 12 | 8 | 10 | 11.5 | 4.5 | 6.97 | CAD | Cart |
SPM-M8 | M8 | 1.25 | 5 | 15 | 10 | 13 | 15 | 9.5 | 7.10 | CAD | Cart |
SPM-M10 | M10 | 1.5 | 6 | 20 | 14 | 17 | 19.6 | 20 | 8.30 | CAD | Cart |
SPM-M12 | M12 | 1.75 | 7 | 23 | 16 | 19 | 21.9 | 31 | 9.59 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SPM | |
---|---|
Main body |
S45C end face quenching (hardness: 35 HRC or above) - Polishing Trivalent Chromate Treatment |
Characteristics
- Use this as a recipient of the stopper bolt SSB-A (SSB-A) SSB-B (SSB-BSSBS-B) and stopper screw SAN-B (SAN-BSANS-B).
- The hexagon head end face has already been quenched. It is highly abrasion-resistant.