Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | d | L | t | L2 | T | R | B | C | L1 | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SSB-M4-10-A | M4 | 0.7 | 2 | 10 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 2.6 | 2.68 | CAD | Cart |
SSB-M4-15-A | M4 | 0.7 | 2 | 15 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 3 | 2.68 | CAD | Cart |
SSB-M4-20-A | M4 | 0.7 | 2 | 20 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 3.5 | 2.68 | CAD | Cart |
SSB-M4-25-A | M4 | 0.7 | 2 | 25 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 3.9 | 2.68 | CAD | Cart |
SSB-M4-30-A | M4 | 0.7 | 2 | 30 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 4.3 | 2.68 | CAD | Cart |
SSB-M4-35-A | M4 | 0.7 | 2 | 35 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 4.8 | 2.68 | CAD | Cart |
SSB-M4-40-A | M4 | 0.7 | 2 | 40 | 3 | 2.1 | 3.2 | 3 | 7 | 8.1 | 2.8 | 5.2 | 2.68 | CAD | Cart |
SSB-M5-10-A | M5 | 0.8 | 3 | 10 | 3 | 2.4 | 4 | 3 | 8 | 9.2 | 3.5 | 4.5 | 2.68 | CAD | Cart |
SSB-M5-15-A | M5 | 0.8 | 3 | 15 | 3 | 2.4 | 4 | 3 | 8 | 9.2 | 3.5 | 5.2 | 2.68 | CAD | Cart |
SSB-M5-20-A | M5 | 0.8 | 3 | 20 | 3 | 2.4 | 4 | 3 | 8 | 9.2 | 3.5 | 5.8 | 2.68 | CAD | Cart |
SSB-M5-25-A | M5 | 0.8 | 3 | 25 | 3 | 2.4 | 4 | 3 | 8 | 9.2 | 3.5 | 6.5 | 2.68 | CAD | Cart |
SSB-M5-30-A | M5 | 0.8 | 3 | 30 | 3 | 2.4 | 4 | 3 | 8 | 9.2 | 3.5 | 7.1 | 2.68 | CAD | Cart |
SSB-M5-35-A | M5 | 0.8 | 3 | 35 | 3 | 2.4 | 4 | 3 | 8 | 9.2 | 3.5 | 7.8 | 2.68 | CAD | Cart |
SSB-M5-40-A | M5 | 0.8 | 3 | 40 | 3 | 2.4 | 4 | 3 | 8 | 9.2 | 3.5 | 8.4 | 2.68 | CAD | Cart |
SSB-M5-50-A | M5 | 0.8 | 3 | 50 | 3 | 2.4 | 4 | 3 | 8 | 9.2 | 3.5 | 9.7 | 2.68 | CAD | Cart |
SSB-M6-15-A | M6 | 1 | 4.5 | 15 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 7.2 | 2.80 | CAD | Cart |
SSB-M6-20-A | M6 | 1 | 4.5 | 20 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 8.3 | 2.80 | CAD | Cart |
SSB-M6-25-A | M6 | 1 | 4.5 | 25 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 9.4 | 2.80 | CAD | Cart |
SSB-M6-30-A | M6 | 1 | 4.5 | 30 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 10.5 | 2.80 | CAD | Cart |
SSB-M6-35-A | M6 | 1 | 4.5 | 35 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 11.7 | 2.80 | CAD | Cart |
SSB-M6-40-A | M6 | 1 | 4.5 | 40 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 12.8 | 2.80 | CAD | Cart |
SSB-M6-50-A | M6 | 1 | 4.5 | 50 | 3.5 | 3 | 5 | 4 | 10 | 11.5 | 4 | 15 | 2.80 | CAD | Cart |
SSB-M8-15-A | M8 | 1.25 | 6 | 15 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 15 | 2.94 | CAD | Cart |
SSB-M8-20-A | M8 | 1.25 | 6 | 20 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 17 | 2.94 | CAD | Cart |
SSB-M8-25-A | M8 | 1.25 | 6 | 25 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 18.8 | 2.94 | CAD | Cart |
SSB-M8-30-A | M8 | 1.25 | 6 | 30 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 20.8 | 2.94 | CAD | Cart |
SSB-M8-35-A | M8 | 1.25 | 6 | 35 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 22.7 | 2.94 | CAD | Cart |
SSB-M8-40-A | M8 | 1.25 | 6 | 40 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 24.6 | 2.94 | CAD | Cart |
SSB-M8-50-A | M8 | 1.25 | 6 | 50 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 28.5 | 2.94 | CAD | Cart |
SSB-M8-60-A | M8 | 1.25 | 6 | 60 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 32.3 | 2.94 | CAD | Cart |
SSB-M8-70-A | M8 | 1.25 | 6 | 70 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 36.2 | 2.94 | CAD | Cart |
SSB-M8-80-A | M8 | 1.25 | 6 | 80 | 5 | 3.7 | 6.5 | 5 | 13 | 15 | 5.5 | 40 | 2.94 | CAD | Cart |
SSB-M10-30-A | M10 | 1.5 | 7 | 30 | 5.5 | 4.5 | 8 | 5 | 17 | 19.6 | 7 | 38 | 3.23 | CAD | Cart |
SSB-M10-35-A | M10 | 1.5 | 7 | 35 | 5.5 | 4.5 | 8 | 5 | 17 | 19.6 | 7 | 41 | 3.23 | CAD | Cart |
SSB-M10-40-A | M10 | 1.5 | 7 | 40 | 5.5 | 4.5 | 8 | 5 | 17 | 19.6 | 7 | 43 | 3.23 | CAD | Cart |
SSB-M10-50-A | M10 | 1.5 | 7 | 50 | 5.5 | 4.5 | 8 | 5 | 17 | 19.6 | 7 | 48 | 3.23 | CAD | Cart |
SSB-M10-60-A | M10 | 1.5 | 7 | 60 | 5.5 | 4.5 | 8 | 5 | 17 | 19.6 | 7 | 53 | 3.23 | CAD | Cart |
SSB-M10-70-A | M10 | 1.5 | 7 | 70 | 5.5 | 4.5 | 8 | 5 | 17 | 19.6 | 7 | 58 | 3.23 | CAD | Cart |
SSB-M10-80-A | M10 | 1.5 | 7 | 80 | 5.5 | 4.5 | 8 | 5 | 17 | 19.6 | 7 | 63 | 3.23 | CAD | Cart |
SSB-M12-30-A | M12 | 1.75 | 9 | 30 | 7 | 5.2 | 10 | 8 | 19 | 21.9 | 8 | 54 | 3.79 | CAD | Cart |
SSB-M12-35-A | M12 | 1.75 | 9 | 35 | 7 | 5.2 | 10 | 8 | 19 | 21.9 | 8 | 58.5 | 3.79 | CAD | Cart |
SSB-M12-40-A | M12 | 1.75 | 9 | 40 | 7 | 5.2 | 10 | 8 | 19 | 21.9 | 8 | 63 | 3.79 | CAD | Cart |
SSB-M12-50-A | M12 | 1.75 | 9 | 50 | 7 | 5.2 | 10 | 8 | 19 | 21.9 | 8 | 72 | 3.79 | CAD | Cart |
SSB-M12-60-A | M12 | 1.75 | 9 | 60 | 7 | 5.2 | 10 | 8 | 19 | 21.9 | 8 | 81 | 3.79 | CAD | Cart |
SSB-M12-70-A | M12 | 1.75 | 9 | 70 | 7 | 5.2 | 10 | 8 | 19 | 21.9 | 8 | 90 | 3.79 | CAD | Cart |
SSB-M12-80-A | M12 | 1.75 | 9 | 80 | 7 | 5.2 | 10 | 8 | 19 | 21.9 | 8 | 99 | 3.79 | CAD | Cart |
SSB-M16-50-A | M16 | 2 | 12 | 50 | 9 | 6 | 13 | 10 | 24 | 27.7 | 10 | 111 | 6.54 | CAD | Cart |
SSB-M16-60-A | M16 | 2 | 12 | 60 | 9 | 6 | 13 | 10 | 24 | 27.7 | 10 | 125 | 6.54 | CAD | Cart |
SSB-M16-70-A | M16 | 2 | 12 | 70 | 9 | 6 | 13 | 10 | 24 | 27.7 | 10 | 141 | 6.54 | CAD | Cart |
SSB-M16-80-A | M16 | 2 | 12 | 80 | 9 | 6 | 13 | 10 | 24 | 27.7 | 10 | 158 | 6.54 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SSB-A | |
---|---|
Thread Part |
Equivalent to S45C, Sphere Part Quenching (Hardness: 45 HRC or Above) Ferrosoferric Oxide Film (Black) |
Nut | SS400 Trivalent Chromate Treatment |
Characteristics
- Screw tip is round.
- Round part has already been quenched. It is highly abrasion-resistant.
- All products are provided with lock nut.