• Screw Option

SAK-A

Block for Adjust Bolt

Dimension Drawing

SAK-ABlock for Adjust Bolt寸法図

Specs/CAD

Unit : mm

Part Number C R H A H1 P W d Lc Mass
(g)
Price
(USD)
CAD Add to Cart
SAK-6-10-A 8 4.5 10 9 6 20 32 5.5 4.4 28 42.32 CAD Cart
SAK-6-20-A 8 4.5 20 9 6 20 32 5.5 4.4 44 42.32 CAD Cart
SAK-6-30-A 8 4.5 30 9 6 20 32 5.5 4.4 60 42.32 CAD Cart
SAK-8-10-A 9.5 5.5 10 12 8 26 38 7.5 5.4 49 50.34 CAD Cart
SAK-8-20-A 9.5 5.5 20 12 8 26 38 7.5 5.4 81 50.34 CAD Cart
SAK-8-30-A 9.5 5.5 30 12 8 26 38 7.5 5.4 113 50.34 CAD Cart
SAK-10-15-A 14 9 15 16 10 32 50 9.5 8.6 117 59.30 CAD Cart
SAK-10-30-A 14 9 30 16 10 32 50 9.5 8.6 200 59.30 CAD Cart
SAK-12-15-A 14 9 15 19 11 40 65 11.5 8.6 197 64.97 CAD Cart
SAK-12-30-A 14 9 30 19 11 40 65 11.5 8.6 329 64.97 CAD Cart

Material/Finish

SAK-A
Main body SS400
Nickel Plating

Characteristics

  • Block for fixing Adjust bolt SAT.
  • You can choose it from the following two types according to your application.
    SAK-A---- Mounting from above
    SAK-B---- Mounting from front
  • Please combine with the adjust bolt SAT.SAT

Product List

Most Read