Stages
About Stages
Manual stages are machine elements in which the stage feed is manual, enabling fixing and position adjustment at any location.
They are mainly used in optical and precision machinery fields, where precise positioning is called for.
NBK offers linear, rotary, and gonio types.
Image | |||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Miniature X-axis Rack-and-Pinion Stages | Miniature X / Y-axis Rack-and-Pinion Stages | Miniature Z-axis Rack-and-Pinion Stages | X-axis Rack-and-Pinion Stages | Miniature X-axis Rack-and-Pinion Stages | Precision X-axis Rack-and-Pinion Stages | Precision Rotary Stages | Precision Rotary Stages | X-axis Screw Stages |
Part Number | TAR-X | TAR-XY | TAR-Z | TAR | TAR-25 | TAR-D | TKSP | TAKS | TAS |
Feature | X-axis | X-axis Y-axis |
Z-axis | X-axis | X-axis | X-axis | Rotation | Rotation | X-axis |
stage | 25×50 | 25×50 | 25×50 | 34×60 | 25×30 | 38×60 | φ60 | φ98 | 24×30 |
move | ±10 | ±10 | ±10 | ±15 | ±25 | - | - | - | ±4 |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | TAR-2550X | TAR-2550XY | TAR-2550Z | TAR-60 TAR-80 | TAR-25121 TAR-25161 TAR-2581 | TAR-60D TAR-80D | TKSP-60 | TAKS-100 | TAS-30 TAS-60 |
Image | |||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | XY-axis Screw Stages | Miniature X-axis Block Stages | Miniature XY-axis Block Stages | X-axis Aluminum Cross Roller Stages | XY-axis Aluminum Cross Roller Stages | X-axis Tilting Stages | Jackscrew | ||
Part Number | TAS-XY | TAS-1 | TAS-2 | TAM-S | TAM-SXY | TGOH | TLJK | ||
Feature | X-axis Y-axis |
X-axis | X-axis Y-axis |
X-axis High Precision |
X-axis Y-axis High Precision |
X-axis | Z-axis Suitable for Heavy Load |
||
stage | 24×30 | 25×25 | 25×25 | 40×40 | 40×40 | 25×25 | 80×132 | ||
move | ±4 | ±3 | ±3 | ±6.5 | ±6.5 | ±20° | 22 | ||
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | ||
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | ||
List | TAS-30XY TAS-60XY | TAS-251 TAS-401 | TAS-252 TAS-402 | TAM-100S TAM-120S TAM-40S TAM-60S | TAM-100SXY TAM-120SXY TAM-40SXY TAM-60SXY | TGOH-251 TGOH-6 TGOHN-3 | TLJK-1 TLJK-2 TLJK-3 |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data