Specs/CAD
Unit : mm
Part Number | Stage Face | Travel Guide | Travel Distance | Stroke (mm / Rotation) |
Mass (g) |
Straightness | Parallelism | Display Resolution | Position Resolution | Withstand Load (N) |
Price (USD) |
CAD Download |
Add to Cart | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rough Movement Range | Precision Movement Range | Rough Movement Range | Precision Movement Range | ||||||||||||
TAR-60D | 38×60 | Dovetail Groove Method | ±15 | ±15 | 20 | 2.5 | 500 | 0.02 | 0.06 | 0.1 | 0.02 | 147 | 666.42 | CAD | Cart |
TAR-80D | 38×80 | Dovetail Groove Method | ±25 | ±25 | 20 | 2.5 | 800 | 0.03 | 0.06 | 0.1 | 0.02 | 196 | 720.54 | CAD | Cart |
●Hex socket head cap screws for mounting (M4 × 10) are supplied.
Material/Finish
TAR-D | |
---|---|
Stage | Brass Black chrome plating |
Lower surface spacer | Aluminum Alloy Alumite Treatment (Black) |
Characteristics
- X-axis stage for rough and precision movement.
- Rough and precision adjustment can be made by using the coaxial handwheel.
- Dovetail groove method is adopted for the travel guide.A rattle correction function is provided.