Specs/CAD
Unit : mm
Part Number | Stage Face | Travel Guide | Travel distance | Stroke(mm/Rotation) | Mass (g) |
Straightness | Parallelism | Display Resolution | Position Resolution | Withstand load(N) | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TAR-2550X | 25×50 | Dovetail Groove Method | ±10 | 20 | 220 | 0.02 | 0.05 | 0.1 | 0.1 | 78.5 | 372.10 | CAD | Cart |
Pan head machine screws (M3 x 8) for mounting are supplied.
Material/Finish
TAR-X | |
---|---|
Stage | Brass Black chrome plating |
Main body | Brass Coating (Silver) |
Characteristics
- Rack-and-pinion method allows for quicker feeding.
- Dovetail groove method is adopted for the travel guide. A rattle correction function is provided.
- As the main body is directly mounted without a mounting spacer, the main body is thin and compact.
Precautions for Use
As the feeding handwheel is beyond the main body bottom surface, it cannot be directly mounted to a flat plane. Relief by a spacer, etc. is necessary.Mounting
Spot facing is performed on the screw hole for mounting.Therefore, fixing from vertical directions is possible.- Fixing from above (both ends only)----M3
- Fixing from beneath----M2/M3/M4