Specs/CAD
Unit : mm
Part Number | Stage Face | Travel Guide | Travel Distance | Screw Pitch | Mass (g) |
Straightness | Parallelism | Position Resolution | Withstand Load (N) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TAS-30XY | 24×30 | Dovetail Groove Method | ±4 | 0.5 | 400 | 0.02 | 0.1 | 0.01 | 68.7 | 652.52 | CAD | Cart |
TAS-60XY | 18×60 | Dovetail Groove Method | ±7.5 | 0.5 | 900 | 0.02 | 0.1 | 0.01 | 147 | 799.69 | CAD | Cart |
●Hex socket head cap screws for mounting (M3×6…TAS-30XY and M4×10…TAS-60XY) are supplied.
Material/Finish
TAS-30XY | TAS-60XY | |
---|---|---|
Stage | Brass Black chrome plating |
Brass Black chrome plating |
Main body | Brass Coating (Silver) |
Brass Coating (Black) |
Lower surface spacer |
Aluminum Alloy Alumite Treatment (Black) |
Aluminum Alloy Alumite Treatment (Black) |
Characteristics
- Two axes (X and Y axes) can be moved.
- Screws are used for micromotion feed.
- Dovetail groove method is adopted for the travel guide. A rattle correction function is provided.