Specs/CAD
Unit : mm
Part Number | Stage Face | Travel Guide | Travel Distance | Screw Pitch | Mass (g) |
Straightness | Parallelism | Position Resolution | Withstand Load (N) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TAS-30 | 24×30 | Dovetail Groove Method | ±4 | 0.5 | 200 | 0.02 | 0.05 | 0.01 | 68.7 | 277.91 | CAD | Cart |
TAS-60 | 18×60 | Dovetail Groove Method | ±7.5 | 0.5 | 500 | 0.02 | 0.05 | 0.01 | 147 | 341.06 | CAD | Cart |
●Hex socket head cap screws for mounting (M3×6…TAS-30 and M4×10…TAS-60) are supplied.
Material/Finish
TAS-30 | TAS-60 | |
---|---|---|
Stage | Brass Black chrome plating |
Brass Black chrome plating |
Main body | Brass Coating (Silver) |
Brass Coating (Black) |
Lower surface spacer |
Aluminum Alloy Anodized (Black) |
Aluminum Alloy Anodized (Black) |
Characteristics
- Screws are used for micromotion feed.
- Dovetail groove method is adopted for the travel guide. A rattle correction function is provided.