Specs/CAD
Unit : mm
Part Number | Stage Face | Travel Guide | Range of Rotation | Mass (g) |
Concentricity | Face Deflection | Parallelism | Display Resolution | Position Resolution | Withstand Load (N) |
Price (USD) |
CAD Download |
Add to Cart | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rough Movement Range | Precision Movement Range | |||||||||||||
TKSP-60 | φ60 | Lapping Method | 360° | ±5° | 600 | 0.02 | 0.02 | 0.05 | 1° | 1' | 68.6 | 830.23 | CAD | Cart |
●Cross-recessed head machine screws for mounting (M4 × 10) are supplied.
Material/Finish
TKSP | |
---|---|
Stage | Brass Black chrome plating |
Main body | Brass Black chrome plating |
Characteristics
- Rotary stage for rough and precision movement.
- Rough rotation when the precision switch clamp is loosened and prevision rotation by micrometer when it is tightened to activated.