Specs/CAD
Unit : mm
Part Number | Stage Face | Travel Guide | Travel distance | Parallelism | Position Resolution | Withstand load(N) | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
TLJK-1 | 80×132 | Pantograph Method | 22 | 0.1 | 0.1 | 196 | 2300 | 2,033.07 | CAD | Cart |
TLJK-2 | 100×160 | Pantograph Method | 40 | 0.1 | 0.1 | 245 | 3400 | 2,062.86 | CAD | Cart |
TLJK-3 | 160×220 | Pantograph Method | 70 | 0.1 | 0.1 | 294 | 5900 | 2,559.96 | CAD | Cart |
Hexagon wrench for mounting and hex socket head cap screws (M6 x 12 TLJK-1 and M6 x 16 TLJK-2TLJK-3) are supplied.
Material/Finish
TLJK | |
---|---|
Stage | Aluminum Alloy Anodized (Black) |
Lower surface spacer | Aluminum Alloy Anodized (Black) |
Characteristics
- For vertical micromotion of heavy object.
- Turn the handwheel to make smooth and parallel up / down movement.
- The stage position can be fixed by clamping the handwheel axis.
- Made of Aluminum.Light weight.