• Structure Components

CUSB-2B

Quick Positioning Brackets - For Square Shafts - 2 Button Type

Hints for Correctly Using NBK Products

The video is an example using CUAB(CUAB). You can perform the same operation using this product.


Dimension Drawing

CUSB-2BQuick Positioning Brackets - For Square Shafts - 2 Button Type寸法図

Specs/CAD

Unit : mm

Part Number W L1 L H Applicable Square Shaft Max. Retention Force*1
(N)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
CUSB-2B-1212 12 12 25.5 4 □12 -0.43~0 100 149 54.26 CAD Cart
CUSB-2B-1616 16 16 29.5 8 □16 -0.43~0 100 160 54.26 CAD Cart

*1: Static load retaining CUSB-2B and the square shaft.

Material/Finish

CUSB-2B
Bracket Body Zinc Die Cast
Chrome Plating (Matte)
Push Button Polyacetal (Orange)

Characteristics

  • Brackets for convenient positioning on square shafts.
  • Push the push button to unlock the lock and release the push button to fix it in position.
  • Operating principle
    CUSB-2B internal rollers push on and secure the square shaft to the attachment surface.
    If using CUSB-2B without fixing to a device/machine, use the bottom cover CUSB-BC (sold separately). CUSB-BC

CUSB-2BQuick Positioning Brackets - For Square Shafts - 2 Button Type

  • Can retain up to 100 N.
  • Push button press count resistance is 10,000 times (reference value).

Precautions for Use

  • Use CUSB-2B while fixed to a device/machine or bottom cover CUSB-BC. The square shaft will not be retained if using without installing to a device/machine or bottom cover.
  • Insert the square shaft after securing CUSB-2B to a device/machine or bottom cover. If the square shaft is inserted first, CUSB-2B may be damaged.
  • If only one side of the push button is pressed after locking, the lock in the direction the push button is pressed will release.
  • CUSB-2B is a product that uses friction fastening. In cases where oil, etc. adhered to the square shaft causes the friction coefficient to decrease or if impact loads or vibrations occur, the maximum retention force may decrease.
  • The surface may be scratched depending on the material and surface finish of the square shaft.
  • If excessive loads are applied, then the square shaft may be scratched or CUSB-2B may be damaged.
  • If excessive loads are applied and the push button is locked, operate the push button after loosening the bolts securing CUSB-2B. CUSB-2B may be damaged if operation is forced.

Usage Example

Limit switches attached to CUSB-2B can be fixed at any desired location parallel to the secured square shaft.

CUSB-2BQuick Positioning Brackets - For Square Shafts - 2 Button Type

Proximity sensors attached to the square shaft can be fixed at any desired location.

CUSB-2BQuick Positioning Brackets - For Square Shafts - 2 Button Type


Usage

CUSB-2BQuick Positioning Brackets - For Square Shafts - 2 Button Type


Bottom Cover

CUSB-2BQuick Positioning Brackets - For Square Shafts - 2 Button Type

  • Material/Finish

CUSB-BC
Main Body SUS304
Special Low Profile Cap Screws SSH-M5-10-EL SCM435
Electroless Nickel Plating

Related Products

1 button type CUSB-1B models are available.
CUSB-1B

CUSB-2BQuick Positioning Brackets - For Square Shafts - 2 Button Type


Product List

Most Read