Hints for Correctly Using NBK Products
The video is an example using CUAB(CUAB). You can perform the same operation using this product.
Specs/CAD
- 4 special low profile cap screws SSH-M5-10-EL for installing to CUSBCUSB-1B are included.
Material/Finish
CUSB-BC | |
---|---|
Main Body | SUS304 |
Special Low Profile Cap Screws SSH-M5-10-EL | SCM435 Electroless Nickel Plating |