• Structure Components

CUSB

Quick Positioning Brackets - For Square Shafts

Hints for Correctly Using NBK Products

The video is an example using CUAB(CUAB). You can perform the same operation using this product.


Dimension Drawing

CUSBQuick Positioning Brackets - For Square Shafts寸法図

Specs/CAD

Unit : mm

Part Number W L1 L H Max. Retention Force*1
(N)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
CUSB-2B-1212 12 12 25.5 4 100 149 61.46 CAD Cart
CUSB-2B-1616 16 16 29.5 8 100 160 61.46 CAD Cart

*1: Static load retaining CUSB and the square shaft

Material/Finish

CUSB
Bracket Body Zinc Die Cast
Chrome Plating (Matte)
Push Button Polyacetal (Orange)

Characteristics

  • Brackets for convenient positioning on square shafts.
  • Push the push button to unlock the lock and release the push button to fix it in position.
  • Operating principle
    CUSB internal rollers push on and secure the square shaft to the attachment surface.
    If using CUSB without fixing to a device/machine, use the bottom cover CUSB-BC (sold separately).

CUSBQuick Positioning Brackets - For Square Shafts

  • Can retain up to 100 N.

Specifications

Unit : mm

CUSB-2B-1212 CUSB-2B-1616
Applicable Square Shaft □12 -0.43 ~ 0 □16 -0.43 ~ 0
Push Button Press Count Resistance*1 10,000 Times

*1: Values are for reference only. They are not guaranteed values.


Precautions for Use

  • Use CUSB while fixed to a device/machine or bottom cover CUSB-BC. The square shaft will not be retained if using without installing to a device/machine or bottom cover.
  • Insert the square shaft after securing CUSB to a device/machine or bottom cover. If the square shaft is inserted first, CUSB may be damaged.
  • If only one side of the push button is pressed after locking, the lock in the direction the push button is pressed will release.
  • CUSB is a product that uses friction fastening. In cases where oil, etc. adhered to the square shaft causes the friction coefficient to decrease or if impact loads or vibrations occur, the maximum retention force may decrease.
  • The surface may be scratched depending on the material and surface finish of the square shaft.
  • If excessive loads are applied, then the square shaft may be scratched or CUSB may be damaged.
  • If excessive loads are applied and the push button is locked, operate the push button after loosening the bolts securing CUSB. CUSB may be damaged if operation is forced.

Usage Example

Limit switches attached to CUSB can be fixed at any desired location parallel to the secured square shaft.

CUSBQuick Positioning Brackets - For Square Shafts

Proximity sensors attached to the square shaft can be fixed at any desired location.

CUSBQuick Positioning Brackets - For Square Shafts


Usage

CUSBQuick Positioning Brackets - For Square Shafts


Related Products

Special low profile cap screws SSHSSHS with low head height suitable for fixing CUSB are available.
SSHSSHS

CUSBQuick Positioning Brackets - For Square Shafts

Dedicated bottom cover CUSB-BC is available.
CUSB-BC

CUSBQuick Positioning Brackets - For Square Shafts


Product List

Most Read