• Structure Components

DFKF-PB

Ball Joint (Female Screw 1-Hole) - Round Pipe Mounting

Dimension Drawing

DFKF-PBBall Joint (Female Screw 1-Hole) - Round Pipe Mounting寸法図

Specs/CAD

Unit : mm

Part Number D L L1 Tightening Torque *1
(N·m)
Fixing Hex Socket Head Cap Screw
Tightening Torque Reference Value
(N·m)
Ball With Screw
Retention Torque *2
(N·m)
Max. Load Weight
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DFKF-60-M8-PB-28 28 83 59 12.5 3 10 10 800 117.58 CAD Cart
DFKF-60-M8-PB-30 30 83 59 12.5 3 10 10 800 117.58 CAD Cart
DFKF-60-M8-PB-34 34 83 59 12.5 3 10 10 760 117.58 CAD Cart
DFKF-60-M8-PB-40 40 91 63 12.5 3 10 10 780 122.10 CAD Cart
DFKF-60-M8-PB-42.7 42.7 91 63 12.5 3 10 10 750 123.24 CAD Cart

*1: Screw tightening torque of the screw with ball.
*2: Retention torque is the value indicated when the hex socket head cap screw is tightening to the torque indicated.
Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.
All sizes come with stainless steel parallel pins (Φ2 x 6) that prevent the workpiece from rotating.

Material/Finish

DFKF-PB
Ball Case A6063
Anodized
Screw with ball S45C
Trivalent Chromate Treatment
Fixing Hex Socket Head Cap Screw
(M5×16mm)
SCM435
Ferrosoferric Oxide Film
Bracket A6063
Anodized
Rubber sheet NR (Natural Rubber)

Characteristics

  • A positioning component utilizing a ball screw. Mount the workpiece to the screw at the ball tip for use.
  • The screw with ball can be tilted by ±15° and rotated in any direction within 360°.
  • By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
  • Can be mounted to round pipe.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Related Products

Male screw type DFKM-PB and female screw with 2 holes type DFKWF-PB with the same shape as DFKF-PB are available.
DFKM-PBDFKM-PB
DFKWF-PBDFKWF-PB

DFKF-PBBall Joint (Female Screw 1-Hole) - Round Pipe Mounting

DFKF-AF for mounting to aluminum frame/wall panel/sheet metal and DFKF-AA for mounting to aluminum frame end surfaces are available.
DFKF-AFDFKF-AF
DFKF-AADFKF-AA

DFKF-PBBall Joint (Female Screw 1-Hole) - Round Pipe Mounting


Product List

Most Read