Specs/CAD
Unit : mm
Part Number | M*1 | d | Tightening Torque *2 (N·m) |
Fixing Hex Socket Head Cap Screw Tightening Torque Reference Value (N·m) |
Ball With Screw Retention Torque *3 (N·m) |
Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
DFKM-60-M8-AF-M4 | 4 | 5 | 12.5 | 3 | 10 | 10 | 860 | 79.39 | CAD | Cart |
DFKM-60-M8-AF-M5 | 5 | 6 | 12.5 | 3 | 10 | 10 | 860 | 79.39 | CAD | Cart |
DFKM-60-M8-AF-M6 | 6 | 7 | 12.5 | 3 | 10 | 10 | 860 | 79.39 | CAD | Cart |
DFKM-60-M8-AF-M8 | 8 | 9 | 12.5 | 3 | 10 | 10 | 860 | 79.39 | CAD | Cart |
*1: Mounting bolts are not supplied.
*2: Screw tightening torque of the screw with ball.
*3: Retention torque is the value indicated when the hex socket head cap screw is tightening to the torque indicated.
Material/Finish
DFKM-AF | |
---|---|
Ball case | A6063 Anodized |
Screw with ball | S45C Trivalent Chromate Treatment |
Fixing Hex Socket Head Cap Screw (M5×16mm) |
SCM435 Ferrosoferric Oxide Film |
Fixing plate | SS400 Electrostatic Coating |
Characteristics
- A positioning component utilizing a ball screw. Mount the workpiece to the screw at the ball tip for use.
- The screw with ball can be tilted by ±15° and rotated in any direction within 360°.
- By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
- Can be mounted on aluminum frames, wall panels and sheet metal.