• Structure Components

DFKM-PB

Ball Joint (Male Screw) - Round Pipe Mounting

Dimension Drawing

DFKM-PBBall Joint (Male Screw) - Round Pipe Mounting寸法図

Specs/CAD

Unit : mm

Part Number D L L1 Tightening Torque *1
(N·m)
Fixing Hex Socket Head Cap Screw
Tightening Torque Reference Value
(N·m)
Ball With Screw
Retention Torque *2
(N·m)
Max. Load Weight
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DFKM-60-M8-PB-28 28 83 59 12.5 3 10 10 810 131.89 CAD Cart
DFKM-60-M8-PB-30 30 83 59 12.5 3 10 10 810 133.17 CAD Cart
DFKM-60-M8-PB-34 34 83 59 12.5 3 10 10 770 133.17 CAD Cart
DFKM-60-M8-PB-40 40 91 63 12.5 3 10 10 790 137.02 CAD Cart
DFKM-60-M8-PB-42.7 42.7 91 63 12.5 3 10 10 760 138.29 CAD Cart

*1: Screw tightening torque of the screw with ball.
*2: Retention torque is the value indicated when the hex socket head cap screw is tightening to the torque indicated.
Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.

Material/Finish

DFKM-PB
Ball Case A6063
Anodized
Screw with ball S45C
Trivalent Chromate Treatment
Fixing Hex Socket Head Cap Screw
(M5×16mm)
SCM435
Ferrosoferric Oxide Film
Bracket A6063
Anodized
Rubber sheet NR (Natural Rubber)

Characteristics

  • A positioning component utilizing a ball screw. Mount the workpiece to the screw at the ball tip for use.
  • The screw with ball can be tilted by ±15° and rotated in any direction within 360°.
  • By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
  • Can be mounted to round pipe.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Related Products

Female screw type DFKF-PBDFKWF-PB with the same shape as DFKM-PB is available.
DFKF-PBDFKF-PB
DFKWF-PBDFKWF-PB

DFKM-PBBall Joint (Male Screw) - Round Pipe Mounting

DFKM-AF for mounting to aluminum frame/wall panel/sheet metal and DFKM-AA for mounting to aluminum frame end surfaces are available.
DFKM-AFDFKM-AF
DFKM-AADFKM-AA

DFKM-PBBall Joint (Male Screw) - Round Pipe Mounting


Product List

Most Read