Specs/CAD
Part Number | Tightening Torque *1 (N·m) |
Fixing Hex Socket Head Cap Screw Tightening Torque Reference Value (N·m) |
Ball With Screw Retention Torque *2 (N·m) |
Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|
DFKWF-60-M6-AA-40 | 5.2 | 3 | 10 | 10 | 730 | 102.44 | CAD | Cart |
*1: Screw tightening torque of the screw with ball.
*2: Retention torque is the value indicated when the hex socket head cap screw is tightening to the torque indicated.
Hex socket low profile bolts (M8 × 16 mm) x 2 pcs are supplied.
Material/Finish
DFKWF-AA | |
---|---|
Ball Case | A6063 Anodized |
Screw with ball | S45C Trivalent Chromate Treatment |
Fixing Hex Socket Head Cap Screw (M5×16mm) |
SCM435 Ferrosoferric Oxide Film |
Bracket | A6063 Anodized |
Characteristics
- A positioning component utilizing a ball screw. Mount the workpiece to the screw at the ball tip for use.
- The screw with ball can be tilted by ±15° and rotated in any direction within 360°.
- By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
- Can be mounted to □40 aluminum frame end surfaces.
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryRelated Products
Male screw type DFKM-AA and female screw 1-hole type DFKF-AA with the same shape as DFKWF-AA is available.DFKM-AADFKM-AA
DFKF-AADFKF-AA
DFKWF-AFDFKWF-AF
DFKWF-PBDFKWF-PB