Specs/CAD
Unit : mm
Part Number | D | L | L1 | Tightening Torque *1 (N·m) |
Fixing Hex Socket Head Cap Screw Tightening Torque Reference Value (N·m) |
Ball With Screw Retention Torque *2 (N·m) |
Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
DFKWF-60-M6-PB-28 | 28 | 83 | 59 | 5.2 | 3 | 10 | 10 | 900 | 117.58 | CAD | Cart |
DFKWF-60-M6-PB-30 | 30 | 83 | 59 | 5.2 | 3 | 10 | 10 | 900 | 117.58 | CAD | Cart |
DFKWF-60-M6-PB-34 | 34 | 83 | 59 | 5.2 | 3 | 10 | 10 | 860 | 117.58 | CAD | Cart |
DFKWF-60-M6-PB-40 | 40 | 91 | 63 | 5.2 | 3 | 10 | 10 | 880 | 122.10 | CAD | Cart |
DFKWF-60-M6-PB-42.7 | 42.7 | 91 | 63 | 5.2 | 3 | 10 | 10 | 850 | 122.10 | CAD | Cart |
*1: Screw tightening torque of the screw with ball.
*2: Retention torque is the value indicated when the hex socket head cap screw is tightening to the torque indicated.
Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.
Material/Finish
DFKWF-PB | |
---|---|
Ball Case | A6063 Anodized |
Screw with ball | S45C Trivalent Chromate Treatment |
Fixing Hex Socket Head Cap Screw (M5×16mm) |
SCM435 Ferrosoferric Oxide Film |
Bracket | A6063 Anodized |
Rubber sheet | NR (Natural Rubber) |
Characteristics
- A positioning component utilizing a ball screw. Mount the workpiece to the screw at the ball tip for use.
- The screw with ball can be tilted by ±15° and rotated in any direction within 360°.
- By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
- Can be mounted to round pipe.
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryRelated Products
Male screw type DFKM-PB and female screw 1-hole type DFKF-PB with the same shape as DFKWF-PB are available.DFKM-PBDFKM-PB
DFKF-PBDFKF-PB
DFKWF-AFDFKWF-AF
DFKWF-AADFKWF-AA