corporate_fareCompany
Information

Auto-Positioning Units

Easy automation of manual positioning

* The EPU-100 and EPL-48-D6-D6 have been discontinued as of June 2024.
For more details, please click here.

System Configuration

Here we introduce positioning systems using Auto-Positioning Units and their software.

System Configuration

01When using EPU-210

* Swipe to scroll.

02When using EPU-220

* Swipe to scroll.

* Only initial setting uses EPU-COM with a PC.
The EPC-200-CC transceiver can be connected with a PLC through CC-Link.
The EPC-210-EIP transceiver can be connected with a PLC through EtherNet/IP™.

Software

MOD-COM and EPU-COM, dedicated software for Auto-Positioning Units, are available free of charge.
The software can be downloaded here.

Are you in need of more information on device configuration and connection methods?

Data on product configuration

Configuration for each product is introduced in detail.

Contact

Please feel free to consult with us regarding the selection and connection of units and transceivers, or anything else on your mind.