Product Lineup
Transceivers
Applicable Part NumbersEPU-220, EPU-100
Transceivers dedicated for use with Wireless Positioning Units.
- CC-Link compliant EPC-200-CC
- EtherNet/IP™ compliant EPC-210-EIP
- For PC control EPC-100

Option
High Torque Adapters
Applicable Part NumbersEPU-210, EPU-220
High torque adapters reduce the rotation speed of the unit and amplify the torque. We offer mounting plates which enable mounting of a high torque adapter using the positioning pin hole for the digital position indicator as-is as well as collars which change the bore diameter.

Repeater Hubs
Applicable Part NumbersEPU-210-B, EPU-220-B
Repeater hubs enable easy connection and reduce wiring work in wired connection of multiple units. When using a repeater hub, a dedicated cable is required.

Others
Applicable Part NumbersEPU-210, EPU-220
Dedicated mounting plates enable using the positioning pin hole on the machine as-is to mount the unit when replacing the digital position indicator and handle attached to a machine with a unit.

Applicable Part NumbersEPU-210, EPU-220
Dedicated collars enable the unit output shaft bore diameter to be changed to match the rotation shaft.

Applicable Part NumbersEPU-100
Lock adapters for position retention are used in combination with units. Positioning misalignment due to equipment vibration, external force, or dead weight in vertical use is prevented.

Are you in need of more information on device details and selection?
Downloads
More detailed information such as product catalogs, CAD, instruction manuals, etc. is available.
Contact
NBK will recommend the ideal product combination for your operating environment.