The Wireless Positioning Unit dramatically improves setup work
Wireless Positioning Units solve your positioning problems
Now available! Wireless Positioning UnitsEUP-200
Instead of manual handle operation, our units enable automatic positioning.
A transceiver can control up to 32 units simultaneously.
This dramatically reduces setup work time.
PLC compatible IP65 Dust-proof, water-proof, thin type
Advantages of Wireless Positioning Units
1.Improved productivity with reduced setup time!
*Where 10 positionings are made 10 times a day.
2.Easily replaces handles!
Additional work is not required when replacing handles.
Enables automation to commence right away.
Has a thinner form than a handle + indicator, contributing to space-savings!
3.Reduced wiring due to wireless communication!
The unit's operation commands are sent wirelessly.
Communication cables are not required and installation in locations that would be difficult to run wires is possible!
※The unit's can also be controlled wirelessly.
※Power cables are wired.
Overcome your Challenges!Case Studies
Here we introduce 4 case studies detailing how the Wireless Positioning Unit solves all kinds of problems.
Reducing the time of setup work on a hi-mix production line
Total time needed for setup is reduced by automating manual positioning work that comes up frequently when changing models.
Automate dangerous work in high locations
Dangerous work with risk of falling, such as moving lights in high locations or opening and closing windows, can be avoided with remote operation from a safe location via wireless communication.
Eliminating setup errors due to manual operations
Registering a positioning setting pattern to the dedicated software reduces damage to products from setup errors due to manual operations.
Improving efficiency in difficult to work locations
Automating work in low locations or narrow spaces improves efficiency while reducing the load on the operator.