Service description
- Screws will be treated with relief cut and given a captive function.
Target product
- e-nedzi.com products are the target.
- Available / Add'l charge is displayed at the end of each product page for the target product.
- crews with captive processing are standardized.
L dimension for this service to be applied, and finished dimension
Meter Screws
Nominal
Diameter of
Thread (M) |
L dimension for this service to be applied | d | Lm | |
---|---|---|---|---|
min. | max. | |||
M3 | 8 | 16 | 2.2 | 4 |
M4 | 10 | 20 | 3 | 5 |
M5 | 12 | 25 | 3.9 | 6 |
M6 | 12 | 30 | 4.5 | 8 |
M8 | 16 | 40 | 6.3 | 10 |
M10 | 20 | 50 | 8 | 12 |
M12 | 20 | 50 | 9.7 | 14 |
Inch Screws
Nominal
Diameter of
Thread (#) |
L dimension for this service to be applied (inch) | d | Lm | |
---|---|---|---|---|
min. | max. | |||
#4 - 40 | 5/16 | 5/8 | 1.9 | 4 |
#5 - 40 | 5/16 | 5/8 | 2.2 | 4 |
#6 - 32 | 3/8 | 3/4 | 2.4 | 5 |
#8 - 32 | 3/8 | 3/4 | 3 | 5 |
#10 - 24 | 3/8 | 1 | 3.4 | 6 |
#10 - 32 | 3/8 | 1 | 3.7 | 6 |
1/4 - 20 | 5/8 | 1 - 1/4 | 4.6 | 9 |
1/4 - 28 | 5/8 | 1 - 1/4 | 5 | 9 |
5/16 - 18 | 5/8 | 1 - 1/2 | 6 | 10 |
3/8 - 16 | 3/4 | 2 | 7.4 | 12 |
Price・Delivery
- Please feel free to contact us.
Part number specification
Add -DB to the end of the product part number.