Special Screws

electronic

Select a product from category

Selection Conditions
  • Material 1Ceramic
Image Cover Caps Ceramic Hex Socket Head Cap Bolts Ceramic Hex Head Bolts Slotted Pan Head Screws (Silicon Carbide) Hex Nuts - Ceramic
Part Name Cover Caps Ceramic Hex Socket Head Cap Bolts Ceramic Hex Head Bolts Slotted Pan Head Screws (Silicon Carbide) Hex Nuts - Ceramic
Part Number SCAP-CE SCX-C SCX-H SICX-SX SCX-N
Feature Heat Resistance
Chemical Resistance

Electrical Insulation
Chemical Resistance
Heat Resistance
Electrical Insulation
Chemical Resistance
Heat Resistance
Electrical Insulation
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Electrical Insulation
Material Al2O3 (Alumina 99.5%) Al2O3 (Alumina 99.5%) Al2O3 (Alumina 99.5%) Silicon Carbide (SiC) Al2O3 (Alumina 99.5%)
Surface Treatment - - - - -
Thread Size M16 M10 M10 M3 M10
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List SCAP-10-CE SCAP-3-CE SCAP-4-CE SCAP-5-CE SCAP-6-CE SCAP-8-CE SCX-M10-C SCX-M3-C SCX-M4-C SCX-M5-C SCX-M6-C SCX-M8-C SCX-M10-H SCX-M3-H SCX-M4-H SCX-M5-H SCX-M6-H SCX-M8-H SICX-M3-SX SICX-M4-SX SICX-M5-SX SCX-M10-N SCX-M3-N SCX-M4-N SCX-M5-N SCX-M6-N SCX-M8-N